Output data
Index 7000 ENC Outputs (compact) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | ENC Outputs Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
7000:01 | Enable latch C | Activate latching via the C-track. | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Enable latch extern on positive edge | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | Set counter | Set the counter value. | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Enable latch extern on negative edge | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Set counter value | This is the counter value to be set via "Set counter". | UINT16 | RO | 0x0000 (0dec) |
Index 7000 ENC Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | ENC Outputs Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
7000:01 | Enable latch C | Activate latching via the C-track. | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Enable latch extern on positive edge | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | Set counter | Set the counter value. | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Enable latch extern on negative edge | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Set counter value | This is the counter value to be set via "Set counter". | UINT32 | RO | 0x00000000 (0dec) |
Index 7010 STM Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7010:0 | STM Outputs Ch.1 | Maximum subindex | UINT8 | RO | 0x21 (33dec) |
7010:01 | Enable | activates the output stage | BOOLEAN | RO | 0x00 (0dec) |
7010:02 | Reset | All errors that may have occurred are reset by setting this bit (rising edge). | BOOLEAN | RO | 0x00 (0dec) |
7010:03 | Reduce torque | Reduced torque (coil current) is active (see subindex 0x8010:02). | BOOLEAN | RO | 0x00 (0dec) |
7010:0C | Digital output 1 | Digital output 1 | BOOLEAN | RO | 0x00 (0dec) |
7010:11 | Position | Set position specification | UINT32 | RO | 0x00000000 (0dec) |
7010:21 | Velocity | Set velocity specification | INT16 | RO | 0x0000 (0dec) |
Index 7020 POS Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
7020:0 | POS Outputs Ch.1 | Maximum subindex | UINT8 | RO | 0x24 (36dec) | |
7020:01 | Execute | Start travel command (rising edge), or prematurely abort travel command (falling edge) | BOOLEAN | RO | 0x00 (0dec) | |
7020:02 | Emergency Stop | Prematurely abort travel command with an emergency ramp (rising edge) | BOOLEAN | RO | 0x00 (0dec) | |
7020:11 | Target position | Specification of the target position | UINT32 | RO | 0x00000000 (0dec) | |
7020:21 | Velocity | Specification of the maximum set velocity | INT16 | RO | 0x0000 (0dec) | |
7020:22 | Start type | 0x0000 | No travel command is being executed | UINT16 | RO | 0x0000 (0dec) |
0x0001 | Absolute target position | |||||
0x1001 | Change during an active travel command | |||||
0x0002 | Target position relative to the current position | |||||
0x1002 | Change during an active travel command | |||||
0x0003 | Endless driving in positive direction of rotation | |||||
0x0004 | Endless driving in negative direction of rotation | |||||
0x0105 | Shortest distance to the next modulo position | |||||
0x0115 | Shortest distance to the next modulo position (without modulo window) | |||||
0x0205 | Drive in positive direction of rotation to the next modulo position | |||||
0x0215 | Drive in positive direction of rotation to the next modulo position (without modulo window) | |||||
0x0305 | Drive in negative direction of rotation to the next modulo position | |||||
0x0315 | Drive in negative direction of rotation to the next modulo position (without modulo window) | |||||
0x0405 | Drive in the last implemented direction of rotation to the next modulo position | |||||
0x0415 | Drive in the last implemented direction of rotation to the next modulo position (without modulo window) | |||||
0x0006 | New target position relative/additive to the last target position | |||||
0x1006 | Change during an active travel command | |||||
0x6000 | Calibration with cam | |||||
0x6100 | Calibration with cam and C-track | |||||
0x6E00 | Set calibration manually | |||||
0x6E01 | Set automatic calibration, for "Enable = 1" | |||||
0x6F00 | Clear calibration manually | |||||
7020:23 | Acceleration | Acceleration specification | UINT16 | RO | 0x0000 (0dec) | |
7020:24 | Deceleration | Deceleration specification | UINT16 | RO | 0x0000 (0dec) | |
Index 7021 POS Outputs 2 Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
7021:0 | POS Outputs Ch.1 | Maximum subindex | UINT8 | RO | 0x24 (36dec) | |
7021:03 | Enable auto start | Enable auto start | BOOLEAN | RO | 0x00 (0dec) | |
7021:11 | Target position | Specification of the target position | UINT32 | RO | 0x00000000 (0dec) | |
7021:21 | Velocity | Specification of the maximum set velocity | INT16 | RO | 0x0000 (0dec) | |
7021:22 | Start type | 0x0000 | No travel command is being executed | UINT16 | RO | 0x0000 (0dec) |
0x0001 | Absolute target position | |||||
0x1001 | Change during an active travel command | |||||
0x0002 | Target position relative to the current position | |||||
0x1002 | Change during an active travel command | |||||
0x0003 | Endless driving in positive direction of rotation | |||||
0x0004 | Endless driving in negative direction of rotation | |||||
0x0105 | Shortest distance to the next modulo position | |||||
0x0115 | Shortest distance to the next modulo position (without modulo window) | |||||
0x0205 | Drive in positive direction of rotation to the next modulo position | |||||
0x0215 | Drive in positive direction of rotation to the next modulo position (without modulo window) | |||||
0x0305 | Drive in negative direction of rotation to the next modulo position | |||||
0x0315 | Drive in negative direction of rotation to the next modulo position (without modulo window) | |||||
0x0405 | Drive in the last implemented direction of rotation to the next modulo position | |||||
0x0415 | Drive in the last implemented direction of rotation to the next modulo position (without modulo window) | |||||
0x0006 | New target position relative/additive to the last target position | |||||
0x1006 | Change during an active travel command | |||||
0x6000 | Calibration with cam | |||||
0x6100 | Calibration with cam and C-track | |||||
0x6E00 | Set calibration manually | |||||
0x6E01 | Set automatic calibration, for "Enable = 1" | |||||
0x6F00 | Clear calibration manually | |||||
7021:23 | Acceleration | Acceleration specification | UINT16 | RO | 0x0000 (0dec) | |
7021:24 | Deceleration | Deceleration specification | UINT16 | RO | 0x0000 (0dec) | |