Command object
Index FB00 STM Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | STM Command | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request | Requesting a command 0x8000: Software reset | OCTET-STRING[2] | RW | {0} |
FB00:02 | Status | Status of the command | UINT8 | RO | 0x00 (0dec) |
0: No error, without return value | |||||
1: No error, with return value | |||||
2: With error, without return value | |||||
3: With error, with return value | |||||
... reserved | |||||
255: Command execution active | |||||
FB00:03 | Response | Return value of the executed command | OCTET-STRING[4] | RO | {0} |