Interpretation

Structure of the Text ID

The structure of the MessageID is not subject to any standardization and can be supplier-specifically defined. In the case of Beckhoff EtherCAT devices (EL, EP) it usually reads according to xyzz:

x

y

zz

0: Systeminfo
1: Info
4: Warning
8: Error

1: General
2: Communication
3: Encoder
4: Drive
5: Inputs

Error number

Sample: Message 0x4413 --> Drive Warning Number 0x13

General Text IDs

Specific Text IDs should be specified in the device documentation.

Text ID

Type

Place

Text (English only)

Cause

0x0001

Information

System

No error

No error

0x0002

Information

System

 Communication established

 Communication established

0x0003

Information

System

 Initialization: 0x%X, 0x%X, 0x%X

General information; parameters depend on event. See device documentation for interpretation.

0x1000

Information

System

Information: 0x%X, 0x%X, 0x%X

General information; parameters depend on event. See device documentation for interpretation.

0x1100

Information

General

 

Detection of the mode of operation ended

0x1135

Information

General

 

Cycle time OK

0x1201

Information

Communication

Communication re-established

Communication to the field side restored
This message appears, for example, if the voltage was removed from the power contacts and re-applied during operation

0x1300

Information

Encoder

 

Position set - StartInputhandler

0x1400

Information

Drive

 

Drive is calibrated

0x4000

Warning

 

Warning: 0x%X, 0x%X, 0x%X

General warning; parameters depend on event. See device documentation for interpretation.

0x4101

Warning

General

Terminal-Overtemperature

Overtemperature. The internal temperature of the terminal exceeds the parameterized warning threshold

0x4300

Warning

Encoder

 

Sub-increments deactivated (despite activated configuration)

0x4301

Warning

Encoder

Encoder-Warning

General encoder error

0x4400

Warning

Drive

 

Drive is not calibrated

0x4401

Warning

Drive

 

Start type is not supported

0x4402

Warning

Drive

 

Command rejected

0x4405

Warning

Drive

 

Modulo sub-type invalid

0x4410

Warning

Drive

 

Target position exceeded

0x4411

Warning

Drive

DC-Link undervoltage (Warning)

The DC link voltage of the terminal is lower than the parameterized minimum voltage. Activation of the output stage is prevented

0x4412

Warning

Drive

DC-Link overvoltage (Warning)

The DC link voltage of the terminal is higher than the parameterized maximum voltage. Activation of the output stage is prevented

0x4413

Warning

Drive

I2T-Model Amplifier overload (Warning)

- The amplifier is being operated outside the specification
- The I2T-model of the amplifier is incorrectly parameterized

0x4414

Warning

Drive

I2T-Model Motor overload (Warning)

- The motor is being operated outside the parameterized rated values
- The I2T-model of the motor is incorrectly parameterized

0x4415

Warning

Drive

Speed limitation active

The maximum speed is limited by the parameterized objects (e.g. velocity limitation, motor speed limitation). This warning is output if the set velocity is higher than one of the parameterized limits

Text ID

Type

Place

Text (English only)

Cause

0x8001

Error

System

Error: 0x%X, 0x%X, 0x%X

General error; parameters depend on event. See device documentation for interpretation.

0x8002

Error

System

Communication aborded

 

0x8003

Error

System

Configuration error: 0x%X, 0x%X, 0x%X

General; parameters depend on event.
See device documentation for interpretation.

0x8100

Error

General

 

Error bit set in the status word

0x8101

Error

General

 

Mode of operation incompatible with the PDO interface

0x8102

Error

General

Invalid combination of Inputs and Outputs PDOs

Invalid combination of input and output PDOs

0x8103

Error

General

No variable linkage

No variables linked

0x8104

Error

General

Terminal-Overtemperature

The internal temperature of the terminal exceeds the parameterized error threshold. Activation of the terminal is prevented

0x8105

Error

General

PD-Watchdog

Communication between the fieldbus and the output stage is secured by a Watchdog. The axis is stopped automatically if the fieldbus communication is interrupted.
- The EtherCAT connection was interrupted during operation
- The Master was switched to Config mode during operation

0x8135

Error

General

Cycle time has to be a multiple of 125 µs

The IO or NC cycle time divided by 125 µs does not produce a whole number

0x8200

Error

Communication

 

Error while writing

0x8201

Error

Communication

No communication to field-side (Auxiliary voltage missing)

- There is no voltage applied to the power contacts
- A firmware update has failed

0x82FF

Error

Communication

 

Boot mode not activated

0x8300

Error

Encoder

 

Error while setting the position

0x8301

Error

Encoder

 

Encoder increments not configured

0x8302

Error

Encoder

Feedback-Error

The amplitude of the resolver is too small

0x8400

Error

Drive

 

Drive incorrectly configured

0x8401

Error

Drive

 

Limitation of the calibration velocity

0x8402

Error

Drive

 

Emergency stop activated

0x8403

Error

Drive

ADC Error

Error during current measurement in the ADC

0x8404

Error

Drive

Overcurrent

Overcurrent in phase U, V or W

0x8405

Error

Drive

 

Modulo position invalid

0x8406

Error

Drive

DC-Link undervoltage (Error)

The DC link voltage of the terminal is lower than the parameterized minimum voltage. Activation of the output stage is prevented

0x8407

Error

Drive

DC-Link overvoltage (Error)

The DC link voltage of the terminal is higher than the parameterized maximum voltage. Activation of the output stage is prevented

0x8408

Error

Drive

I2T-Model Amplifier overload (Error)

- The amplifier is being operated outside the specification
- The I2T-model of the amplifier is incorrectly parameterized

0x8409

Error

Drive

I2T-Model motor overload (Error)

- The motor is being operated outside the parameterized rated values
- The I2T-model of the motor is incorrectly parameterized

0x8415

Error

Drive

 

Modulo factor invalid