EL7041-0000
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals. |
LEDs (left prism)

LED | Color | Meaning | |
---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
Encoder | green | on | Encoder ready for operation |
A | green | on | A signal is present at encoder input A. |
B | green | on | A signal is present at encoder input B. |
C | green | on | A signal is present at encoder input C. |
Input 1 | green | on | Signal at digital input 1. |
Input 2 | green | on | Signal at digital input 2. |
LEDs (right prism)

LED | Color | Meaning | |
---|---|---|---|
Driver | green | on | Driver stage ready for operation |
Power | green | off | Supply voltage (48 VDC) not available or |
on | Supply voltage (48 VDC) present | ||
Turn CW | green | on | Motor turns clockwise |
Turn CCW | green | on | Motor turns counter-clockwise |
Enable | green | off | Motor control is blocked (index 0x6010:02 is not set) or EL7041 is not ready for operation |
on | Motor control is activated (index 0x6010:02 is set) or EL7041 is ready for operation | ||
Warning | yellow | off | no defect |
on | Configuration error, e.g.:
| ||
Error A | red | on | Configuration error of output stage A, e.g.:
|
Error B | red | on | Configuration error of output stage B, e.g.:
|
Connection

Connection (left-hand section of the housing)
Terminal point | Name | Signal |
---|---|---|
1 | A | Encoder input A |
2 | C | Encoder input C (zero input) |
3 | Encoder supply +24 V | Encoder supply (from positive power contact) |
4 | Input 1 | Digital input 1 (24 VDC) |
5 | B | Encoder input B |
6 | Latch/Gate | Latch input. The current counter value is saved as a reference mark in the latch register if |
7 | Encoder supply | Encoder supply (from negative power contact) |
8 | Input 2 | Digital input 2 (24 VDC) |
Connection (right-hand section of the housing)
Terminal point | Name | Signal |
---|---|---|
1' | A1 | Motor winding A |
2' | B1 | Motor winding B |
3' | Motor supply +48 V | Supply for output stages (maximum +48 VDC) |
4' | Motor supply +48 V | Supply for output stages (maximum +48 VDC) |
5' | A2 | Motor winding A |
6' | B2 | Motor winding B |
7' | Motor supply 0 V | Supply for output stages (0 VDC) |
8' | Motor supply 0 V | Supply for output stages (0 VDC) |
![]() | Ground connection Pin 7' or pin 8' must be connected to the ground of the motor power supply. |