Information / diagnostic data (device-specific)
Index F900 STM Info data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F900:0 |
STM Info data |
Maximum subindex |
UINT8 |
RO |
0x06 (6dec) |
F900:02 |
Internal temperature |
Internal terminal temperature (unit: 1℃) |
INT8 |
RO |
0x00 (0dec) |
F900:05 |
Motor supply voltage |
Motor supply voltage (unit: 1 mV) |
UINT16 |
RO |
0x0000 (0dec) |
F900:06 |
Cycle time |
Measured cycle time (unit: 1 µs) |
UINT16 |
RO |
0x0000 (0dec) |