Vendor configuration data (device-specific)

Index F80F STM Vendor data

Index (hex)

Name

Meaning

Data type

Flags

Default

F80F:0

STM Vendor data

Maximum subindex

UINT8

RO

0x08 (8dec)

F80F:01

PWM Frequency

DC link frequency (unit: 1 Hz)

UINT16

RO

0x7530 (30000dec)

F80F:02

Deadtime

Dead time for pulse width modulation

UINT16

RO

0x0505 (1285dec)

F80F:03

Deadtime space

Duty cycle limitation

UINT16

RO

0x0009 (9dec)

F80F:04

Warning temperature

Threshold for temperature warning (unit: 1°C, see subindex 0xA010:02)

INT8

RO

0x50 (80dec)

F80F:05

Switch off temperature

Switch-off temperature (unit: 1°C)

INT8

RO

0x64 (100dec)

F80F:06

Analog trigger point

Trigger point for AD conversion

UINT16

RO

0x000A (10dec)

F80F:07

Calibration offset A

Current measurement offset compensation for coil A (set by the manufacturer)

INT16

RO

0x0000 (0dec)

F80F:08

Calibration offset B

Current measurement offset compensation for coil B (set by the manufacturer)

INT16

RO

0x0000 (0dec)