Configuration data
Index 8000 ENC Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | ENC Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x0E (14dec) |
8000:0E | Reversion of Rotation | Activates reversion of rotation of the encoder. | BOOLEAN | RW | 0x00 (0dec) |
Index 8010 STM Motor Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8010:0 | STM Motor Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
8010:01 | Maximal current | Maximum permanent motor coil current | UINT16 | RW | 0x05DC (1500dec) |
8010:02 | Reduced current | Reduced coil current (reduced torque, | UINT16 | RW | 0x01F4 (500dec) |
8010:03 | Nominal voltage | Nominal voltage (supply voltage) of the motor | UINT16 | RW | 0x5DC0 (24000dec) |
8010:04 | Motor coil resistance | Internal resistance of a coil | UINT16 | RW | 0x0064 (100dec) |
8010:05 | Motor EMF | Motor countervoltage | UINT16 | RW | 0x0000 (0dec) |
8010:06 | Motor fullsteps | Motor full steps per revolution | UINT16 | RW | 0x00C8 (200dec) |
8010:09 | Start velocity | Maximum possible start velocity of the motor | UINT16 | RW | 0x0000 (0dec) |
8010:10 | Drive on delay time | Switch-on delay of the driver stage | UINT16 | RW | 0x0064 (100dec) |
8010:11 | Drive off delay time | Switch-off delay of the driver stage | UINT16 | RW | 0x0096 (150dec) |
Index 8011 STM Controller Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8011:0 | STM Controller Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x08 (8dec) |
8011:01 | Kp factor (curr.) | Kp control factor (proportional component) for the current controller | UINT16 | RW | 0x0190 (400dec) |
8011:02 | Ki factor (curr.) | Ki control factor (integral component) for the current controller | UINT16 | RW | 0x0004 (4dec) |
8011:03 | Inner window (curr.) | Inner window for the I component of the current controller | UINT8 | RW | 0x00 (0dec) |
8011:05 | Outer window (curr.) | Outer window for the I component of the current controller | UINT8 | RW | 0x00 (0dec) |
8011:06 | Filter cut off frequency (curr.) | Filter limit frequency of the current controller (low-pass, | UINT16 | RW | 0x0000 (0dec) |
8011:07 | Ka factor (curr.) | Ka control factor (acceleration component) for the current controller | UINT16 | RW | 0x0064 (100dec) |
8011:08 | Kd factor (curr.) | Kd control factor (deceleration component) for the current controller | UINT16 | RW | 0x0064 (100dec) |
Index 8012 STM Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | ||
---|---|---|---|---|---|---|---|
8012:0 | STM Features Ch.1 | Maximum subindex | UINT8 | RO | 0x36 (54dec) | ||
8012:01 | Operation mode | Operating mode (currently only direct velocity is supported) | 0 | Automatic | BIT4 | RW | 0x00 (0dec) |
1 | Direct velocity | ||||||
2 | Velocity controller | ||||||
3 | Position controller | ||||||
8012:05 | Speed range | Preselection of the speed range | 0 | 1000 full steps/second | BIT3 | RW | 0x01 (1dec) |
1 | 2000 full steps/second | ||||||
2 | 4000 full steps/second | ||||||
3 | 8000 full steps/second | ||||||
4 | 16000 full steps/second | ||||||
5 | 32000 full steps/second | ||||||
8012:09 | Invert motor polarity | Activates reversal of the motor rotation direction. | BOOLEAN | RW | 0x00 (0dec) | ||
8012:11 | Select info data 1 | Select "Info data 1" (see 0x6010:11) | 0 | Status word | UINT8 | RW | 0x03 (3dec) |
1 | Motor voltage coil A | ||||||
2 | Motor voltage coil B | ||||||
3 | Motor current coil A | ||||||
4 | Motor current coil B | ||||||
5 | Duty-Cycle coil A | ||||||
6 | Duty-Cycle coil B | ||||||
7 | Current velocity | ||||||
... | reserved | ||||||
101 | Internal temperature of the driver card | ||||||
... | reserved | ||||||
103 | Control voltage | ||||||
104 | Motor supply voltage | ||||||
... | reserved | ||||||
150 | Drive - Status word | ||||||
151 | Drive - State | ||||||
152 | Drive - Position lag (low word) | ||||||
153 | Drive - Position lag (high word) | ||||||
... | reserved | ||||||
255 | reserved |
Index 8012 STM Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | ||
---|---|---|---|---|---|---|---|
8012:19 | Select info data 2 | Selection "Info data 2" | 0 | Status word | UINT8 | RW | 0x04 (4dec) |
1 | Motor voltage coil A | ||||||
2 | Motor voltage coil B | ||||||
3 | Motor current coil A | ||||||
4 | Motor current coil B | ||||||
5 | Duty-Cycle coil A | ||||||
6 | Duty-Cycle coil B | ||||||
7 | Current velocity | ||||||
... | reserved | ||||||
101 | Internal temperature of the driver card | ||||||
... | reserved | ||||||
103 | Control voltage | ||||||
104 | Motor supply voltage | ||||||
... | reserved | ||||||
150 | Drive - Status word | ||||||
151 | Drive - State | ||||||
152 | Drive - Position lag (low word) | ||||||
153 | Drive - Position lag (high word) | ||||||
... | reserved | ||||||
255 | reserved | ||||||
8012:30 | Invert digital input 1 | Inversion of digital input 1 | BOOLEAN | RW | 0x00 (0dec) | ||
8012:31 | Invert digital input 2 | Inversion of digital input 2 | BOOLEAN | RW | 0x00 (0dec) | ||
8012:32 | Function for input 1 | Selection of the function for input 1 | 0 | Normal input | BIT4 | RW | 0x02 (0dec) |
1 | Hardware Enable | ||||||
2 | Plc cam | ||||||
3 | Auto start | ||||||
8012:36 | Function for input 2 | Selection of the function for input 2 | 0 | Normal input | BIT4 | RW | 0x02 (0dec) |
1 | Hardware Enable | ||||||
2 | Plc cam | ||||||
3 | Auto start |
Index 8013 STM Controller Settings 2 Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8013:0 | STM Controller Settings 2 Ch.1 | Maximum subindex | UINT8 | RO | 0x08 (8dec) |
8013:01 | Kp factor (velo.) | Kp control factor (proportional component) for the velocity controller | UINT16 | RW | 0x03E8 (1000dec) |
8013:02 | Ki factor (velo.) | Ki control factor (integral component) for the velocity controller | UINT16 | RW | 0x0000 (0dec) |
8013:03 | Inner window (velo.) | Inner window for the I component of the velocity controller | UINT8 | RW | 0x00 (0dec) |
8013:05 | Outer window (velo.) | Outer window for the I component of the velocity controller | UINT8 | RW | 0x00 (0dec) |
8013:06 | Filter cut off frequency (velo.) | Filter limit frequency of the velocity controller (low-pass, | UINT16 | RW | 0x0000 (0dec) |
8013:07 | Ka factor (velo./pos.) | Ka control factor (acceleration component) for the velocity controller | UINT16 | RW | 0x0000 (0dec) |
8013:08 | Kd factor (velo./pos.) | Kd control factor (deceleration component) for the current controller | UINT16 | RW | 0x0000 (0dec) |
Index 8020 POS Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8020:0 | POS Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x10 (16dec) |
8020:01 | Velocity min. | Minimum set velocity | INT16 | RW | 0x0064 (100dec) |
8020:02 | Velocity max. | Maximum set velocity | INT16 | RW | 0x2710 (10000dec) |
8020:03 | Acceleration pos. | Acceleration in positive direction of rotation | UINT16 | RW | 0x03E8 (1000dec) |
8020:04 | Acceleration neg. | Acceleration in negative direction of rotation | UINT16 | RW | 0x03E8 (1000dec) |
8020:05 | Deceleration pos. | Deceleration in positive direction of rotation | UINT16 | RW | 0x03E8 (1000dec) |
8020:06 | Deceleration neg. | Deceleration in negative direction of rotation | UINT16 | RW | 0x03E8 (1000dec) |
8020:07 | Emergency deceleration | Emergency deceleration (both directions of rotation, | UINT16 | RW | 0x0064 (100dec) |
8020:08 | Calibration position | Calibration position | UINT32 | RW | 0x00000000 (0dec) |
8020:09 | Calibration velocity (towards plc cam) | Calibration velocity towards the cam | INT16 | RW | 0x0064 (100dec) |
8020:0A | Calibration Velocity (off plc cam) | Calibration velocity away from the cam | INT16 | RW | 0x000A (10dec) |
8020:0B | Target window | Target window | UINT16 | RW | 0x000A (10dec) |
8020:0C | In-Target timeout | Timeout at target position | UINT16 | RW | 0x03E8 (1000dec) |
8020:0D | Dead time compensation | Dead time compensation | INT16 | RW | 0x0032 (50dec) |
8020:0E | Modulo factor | Modulo factor/position | UINT32 | RW | 0x00000000 (0dec) |
8020:0F | Modulo tolerance window | Tolerance window for modulo positioning | UINT32 | RW | 0x00000000 (0dec) |
8020:10 | Position lag max. | max. position lag | UINT16 | RW | 0x0000 (0dez) |
Index 8021 POS Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8021:0 | POS Features Ch.1 | Maximum subindex | UINT8 | RO | 0x16 (22dec) |
8021:01 | Start type | permitted values: | UINT16 | RW | 0x0001 (1dec) |
0: Idle | |||||
1: Absolute | |||||
2: Relative | |||||
3: Endless plus | |||||
4: Endless minus | |||||
6: Additive | |||||
24832: Calibration (Hardware sync) | |||||
24576: Calibration (Plc cam) | |||||
28416: Calibration (Clear manual) | |||||
28160: Calibration (Set manual) | |||||
28161: Calibration (Set manual auto) | |||||
1029: Modulo current | |||||
773: Modulo minus | |||||
517: Modulo plus | |||||
261: Modulo short | |||||
8021:11 | Time information | permitted values: | BIT2 | RW | 0x00 (0dec) |
0: Elapsed time current drive time since start of the travel command | |||||
8021:13 | Invert calibration cam search direction | Inversion of the direction of rotation towards the cam | BOOLEAN | RW | 0x01 (1dec) |
8021:14 | Invert sync impulse search direction | Inversion of the direction of rotation away from the cam | BOOLEAN | RW | 0x00 (0dec) |
8021:15 | Emergency stop on position lag error | Triggers an emergency stop if the maximum following error is exceeded | BOOLEAN | RW | 0x00 (0dec) |
8021:16 | Enhanced diag history | Provides detailed messages about the status of the positioning interface in the diag history | BOOLEAN | RW | 0x00 (0dec) |