EL7031 - LEDs and connection
Fig.30: LEDs EL7031LEDs
LED | Color | Meaning | |
|---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
Power | green | off | Supply voltage (24 VDC) not available or |
on | Supply voltage (24 VDC) present | ||
Turn CW | green | on | Motor turns clockwise |
Turn CCW | green | on | Motor turns counter-clockwise |
Enable | green | off | Motor control is blocked (index 0x6010:02 is not set) or EL7031 is not ready for operation |
on | Motor control is activated (index 0x6010:02 is set) or EL7031 is ready for operation | ||
Warning | yellow | off | no defect |
on | Configuration error, e.g.:
| ||
Error A | red | on | Configuration error of output stage A, e.g.:
|
Error B | red | on | Configuration error of output stage B, e.g.:
|
Fig.4: Connection EL7031Connection
Terminal point | Name | Signal |
|---|---|---|
1 | A1 | Motor winding A |
2 | B1 | Motor winding B |
3 | Motor supply +24 V | Supply for output stages (from positive power contact) |
4 | Input 1 | Digital input 1 (24 VDC) |
5 | A2 | Motor winding A |
6 | B2 | Motor winding B |
7 | Motor supply 0 V | Supply for output stages (from negative power contact) |
8 | Input 2 | Digital input 2 (24 VDC) |