EL7031 - Technical data
Technical data | EL7031 |
|---|---|
Number of outputs | 1 stepper motor, 2 phases |
Power supply for output stage (via power contacts) | 24 VDC (-15% / +20%) |
Number of inputs | 2 |
Supply voltage | 24 VDC via the power contacts, via the E-bus |
Output current | 1.5 A (overload- and short-circuit-proof) |
Maximum step frequency | 1000, 2000, 4000 or 8000 full steps/s (configurable) |
Step pattern | full step, half step, up to 64-fold micro stepping |
Current controller frequency | approx. 25 kHz |
Input signal voltage "0" | -3 V … 2 V |
Input signal voltage "1" | 2.5 V … 28 V |
Input current | typ. 5 mA |
Diagnostic LED | error phase A and B, loss of step/stagnation, power, enable |
Resolution | approx. 5,000 positions in typical applications (per revolution) |
Power supply | via the E-bus, encoder/driver stage/motor: via the power contacts |
Current consumption via E-bus | typ. 120 mA |
Electrical isolation | 500 V (E-bus/signal voltage) |
Supports NoCoeStorage function | from firmware 04 |
Configuration | no address setting required |
Weight | approx. 105 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
EMC category | Category C3 - standard |
Protection class | IP20 |
Installation position | without fan cartridge ZB8610: standard installing position |
Approvals/markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).