Housing data
Housing data | |
---|---|
Design | compact HD (High Density) housing with signal LEDs |
Weight | approx. 100 g |
Installation position | |
Material | Polycarbonate |
Dimensions (W x H x D) | 24 mm x 100 mm x 68 mm |
Installation | On 35 mm DIN rail, according to EN 60715. |