Predefined PDO Assignment
The "Predefined PDO Assignment" enables a simplified selection of the process data. The desired function is selected on the lower part of the "Process Data" tab. As a result, all necessary PDOs are automatically activated and the unnecessary PDOs are deactivated.
Nine PDO assignments are available:
Name | SM2, PDO-Zuordnung | SM3, PDO-Zuordnung |
---|---|---|
Velocity control compact | 0x1600 | 0x1A00 |
Volocity control compact | 0x1600 | 0x1A00 |
Velocity control | 0x1601 | 0x1A01 |
Position control | 0x1601 | 0x1A01 |
Positioning interface compact | 0x1601 | 0x1A01 |
Positioning interface | 0x1601 | 0x1A01 |
Positioning interface | 0x1601 | 0x1A01 |
Positioning interface | 0x1601 | 0x1A01 |
Positioning interface | 0x1601 | 0x1A01 |
