Information data
Index 9000 COM Info
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9000:0 | COM Info | Maximum subindex | UINT8 | RO | >11< |
9000:01 | Rxd Bytes | Number of bytes received | UINT16 | RO | 0x0000 (0dec) |
9000:02 | Txd Bytes | Number of bytes sent | UINT16 | RO | 0x0000 (0dec) |
9000:03 | Buffer overflow | Number of buffer overflow errors | UINT16 | RO | 0x0000 (0dec) |
9000:04 | Parity error | Number of parity errors | UINT16 | RO | 0x0000 (0dec) |
9000:05 | Framing error | Number of framing errors | UINT16 | RO | 0x0000 (0dec) |
9000:06 | Overrun error | Number of overrun errors | UINT16 | RO | 0x0000 (0dec) |
9000:07 | Buffer full | Number of "Buffer full" events | UINT16 | RO | 0x0000 (0dec) |
9000:08 | Res 0 |
| UINT16 | RO | 0x0000 (0dec) |
9000:09 | Res 1 |
| UINT16 | RO | 0x0000 (0dec) |
9000:0A | Res 2 |
| UINT16 | RO | 0x0000 (0dec) |
9000:0B | Res 3 |
| UINT16 | RO | 0x0000 (0dec) |