Output data
Index 7000 COM Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
7000:0 | Com Outputs | Maximum subindex | UINT8 | RO | >137< | |
7000:01 | Transmit request | By changing the state of this bit, the controller informs the terminal that the DataOut bytes contain the number of bytes displayed in “Output length”. The terminal acknowledges receipt of the data by changing the state of the "TransmitAccepted" bit. Only now new data can be transferred from the controller to the terminal. | BOOLEAN | RO | FALSE | |
7000:02 | Receive accepted | The controller acknowledges receipt of data by changing the state of this bit. Only then new data can be transferred from the terminal to the controller. | BOOLEAN | RO | FALSE | |
7000:03 | Init request | 0 | The controller once again requests the terminal to prepare for serial data exchange. | BOOLEAN | RO | FALSE |
1 | The controller requests terminal for initialization. The transmit and receive functions will be blocked, the FIFO pointer will be reset and the interface will be initialized with the values of the responsible Settings object. The execution of the initialization will be acknowledged by the terminal with the "Init accepted" bit. | |||||
7000:04 | Send continuous | Continuous sending of data from the FIFO. | BOOLEAN | RO | FALSE | |
7000:09 | Output len | Number of output bytes available for transfer from the controller to the terminal. | UINT8 | RO | 0x00 (0dec) | |
7000:0A | Data Out 0 | Output byte 0 | UINT8 | RO | 0x00 (0dec) | |
… | … | .... | … | … | … | |
7000:89 | Data Out 127 | Output byte 127 | UINT8 | RO | 0x00 (0dec) |