Standard objects

The standard objects have the same meaning for all EtherCAT slaves.

Index 1000 Device type

Index (hex)

Name

Meaning

Data type

Flags

Default

1000:0

Device type

Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile.

UINT32

RO

0x02AD1389(44897161dec)

Index 1008 Device name

Index (hex)

Name

Meaning

Data type

Flags

Default

1008:0

Device name

Device name of the EtherCAT slave

STRING

RO

EL6851 (EL6851-0010)

Index 1009 Hardware version

Index (hex)

Name

Meaning

Data type

Flags

Default

1009:0

Hardware version

Hardware version of the EtherCAT slave

STRING

RO

-

Index 100A Software version

Index (hex)

Name

Meaning

Data type

Flags

Default

100A:0

Software version

Firmware version of the EtherCAT slave

STRING

RO

-

Index 1018 Identity

Index (hex)

Name

Meaning

Data type

Flags

Default

1018:0

Identity

Information for identifying the slave

UINT8

RO

0x04 (4dec)

1018:01

Vendor ID

Vendor ID of the EtherCAT slave

UINT32

RO

0x00000002 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

UINT32

RO

0x1AC33052(448999506dec)

1018:03

Revision

Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description

UINT32

RO

0x00110000 (1114112dec)

[0x0010000A
(1048586dec)]

1018:04

Serial number

Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0

UINT32

RO

0x00000000 (0dec)

Index 10F0 Backup parameter handling

Index (hex)

Name

Meaning

Data type

Flags

Default

10F0:0

Backup parameter handling

Information for standardized loading and saving of backup entries

UINT8

RO

0x01 (1dec)

10F0:01

Checksum

Checksum across all backup entries of the EtherCAT slave

UINT32

RO

-

Index 1600 DMX RxPDO-Map Control (EL6851 Master)

Index (hex)

Name

Meaning

Data type

Flags

Default

1600:0

DMX TxPDO-Map Control

PDO Mapping DMX Control

UINT8

RO

0x09 (9dec)

1600:01

SubIndex 001

1. PDO Mapping entry (object 0x7000 (DMX Control), entry 0x01 (Transmit request))

UINT32

RO

0x7000:00, 1

1600:02

SubIndex 002

2. PDO Mapping entry (1 bit align)

UINT32

RO

0x0000:00, 1

1600:03

SubIndex 003

3. PDO Mapping entry (object 0x7000 (DMX Control), entry 0x03 (Disable cyclic TxD))

UINT32

RO

0x7000:03, 1

1600:04

SubIndex 004

4. PDO Mapping entry (object 0x7000 (DMX Control), entry 0x04 (Send default data))

UINT32

RO

0x7000:04, 1

1600:05

SubIndex 005

5. PDO Mapping entry (12 bits align)

UINT32

RO

0x0000:00, 12

1600:06

SubIndex 006

6. PDO Mapping entry (object 0x7000 (DMX Control), entry 0x06 (Channel length))

UINT32

RO

0x7000:11, 16

1600:07

SubIndex 007

7. PDO Mapping entry (object 0x7000 (DMX Control), entry 0x07 (Start code))

UINT32

RO

0x7000:12, 8

1600:08

SubIndex 008

8. PDO Mapping entry (8 bits align)

UINT32

RO

0x0000:00, 8

Index 160n DMX RxPDO-Map Channel 1 - 64 (65 - 128, 129 - 192, ..., 449 - 512) [for 1 ≤ n ≤ 8] (EL6851 Master)

Index (hex)

Name

Meaning

Data type

Flags

Default

160n:0

DMX RxPDO-Map
Channel 1 - 64
(65 - 128, 129 - 192, ..., 449  - 512)

RxPDO PDO Mapping DMX Channel 1 - 64 (65 - 128, 129 - 192, ..., 449 - 512)

UINT8

RO

0x40 (64dec)

160n:01

SubIndex 001

1. PDO Mapping entry (object 0x700[n+1]) (DMX Channel 1-64 [65 - 128, 129 - 192, ..., 449 - 512]), entry 0x01

UINT32

RO

0x700[n+1]:01, 8

160n:40

SubIndex 064

64. PDO Mapping entry (object 0x700[n+1]) (DMX Channel 1-64 [65 - 128, 129 - 192, ..., 449 - 512]), entry 0x40

UINT32

RO

0x700[n+1]:40, 8

Index 1A00 DMX TxPDO-Map Status (EL6851 Master)

Index (hex)

Name

Meaning

Data type

Flags

Default

1A00:0

DMX TxPDO-Map Status

PDO Mapping DMX Status

UINT8

RW

0x0B (11dec)

1A00:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (DMX Control), entry 0x01 (Transmit accepted))

UINT32

RW

0x6000:01, 1

1A00:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (DMX Control), entry 0x02 (Receive toggle))

UINT32

RW

0x6000:02, 1

1A00:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (DMX Control), entry 0x03 (Cyclic TxD disabled))

UINT32

RW

0x6000:03, 1

1A00:04

SubIndex 004

4. PDO Mapping entry (object 0x6000 (DMX Control), entry 0x04 (Default data sent))

UINT32

RW

0x6000:04, 1

1A00:05

SubIndex 005

5. PDO Mapping entry (9 bits align)

UINT32

RW

0x0000:00, 9

1A00:06

SubIndex 006

6. PDO Mapping entry (object 0x6000 (DMX Control), entry 0x0E (Frame sent toggle))

UINT32

RW

0x6000:0E, 1

1A00:07

SubIndex 007

7. PDO Mapping entry (1 bit align)

UINT32

RW

0x0000:00, 1

1A00:08

SubIndex 008

8. PDO Mapping entry (object 0x1800, entry 0x09 (TxPDO-Toggle))

UINT32

RW

0x1800:09, 1

1A00:09

SubIndex 009

9. PDO Mapping entry (object 0x6000 (DMX Control), entry 0x09 (Channel length))

UINT32

RW

0x6000:11, 16

1A00:0A

SubIndex 009

10. PDO Mapping entry (object 0x6000 (DMX Control), entry 0x0A (Start code))

UINT32

RW

0x6000:12, 8

1A00:0B

SubIndex 009

11. PDO Mapping entry (8 bits align)

UINT32

RW

0x0000:00, 8

Index 1A00 DMX TxPDO-Map Status (EL6851 Slave)

Index (hex)

Name

Meaning

Data type

Flags

Default

1A00:0

DMX TxPDO-Map Status

PDO Mapping DMX Status

UINT8

RW

0x0B (11dec)

1A00:01

SubIndex 001

1. PDO Mapping entry (1 bit align)

UINT32

RW

0x0000:00, 1

1A00:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (DMX Status), entry 0x02 (Receive toggle))

UINT32

RW

0x6000:02, 1

1A00:03

SubIndex 003

3. PDO Mapping entry (3 bits align)

UINT32

RW

0x0000:03, 3

1A00:04

SubIndex 004

4. PDO Mapping entry (object 0x6000 (DMX Status), entry 0x06 (Framing error))

UINT32

RW

0x6000:06, 1

1A00:05

SubIndex 005

5. PDO Mapping entry (object 0x6000 (DMX Status), entry 0x07 (Overrun error))

UINT32

RW

0x6000:07, 1

1A00:06

SubIndex 006

6. PDO Mapping entry (7 bits align)

UINT32

RW

0x0000:00, 7

1A00:07

SubIndex 007

7. PDO Mapping entry (object 0x1800, entry 0x07 (TxPDO-State))

UINT32

RW

0x1800:07, 1

1A00:08

SubIndex 008

8. PDO Mapping entry (object 0x1800, entry 0x09 (TxPDO-Toggle))

UINT32

RW

0x1800:09, 1

1A00:09

SubIndex 009

9. PDO Mapping entry (object 0x6000 (DMX Control), entry 0x09 (Channel length))

UINT32

RW

0x6000:11, 16

1A00:0A

SubIndex 009

10. PDO Mapping entry (object 0x6000 (DMX Control), entry 0x0A (Start code))

UINT32

RW

0x6000:12, 8

1A00:0B

SubIndex 009

11. PDO Mapping entry (8 bits align)

UINT32

RW

0x0000:00, 8

Index 1A0n DMX TxPDO-Map Channel 1 - 64 (65 - 128, 129 - 192, ..., 449 - 512) [for 1 ≤ n ≤ 8] (EL6851 Master)

Index (hex)

Name

Meaning

Data type

Flags

Default

1A0n:0

DMX TxPDO-Map

TxPDO PDO Mapping DMX Channel 1 – 64 (65 - 128, 129 - 192, ..., 449 - 512)

UINT8

RO

0x40 (64dec)

1A0n:01

SubIndex 001

1. PDO Mapping entry (object 0x600[n+1]) (DMX Channel 1-64 [65 - 128, 129 - 192, ..., 449 - 512]), entry 0x01

UINT32

RO

0x600[n+1]:01, 8

(65 - 128, 129 - 192, ..., 449 - 512)

1A0n:40

SubIndex 064

64. PDO Mapping entry (object 0x600[n+1]) (DMX Channel 1-64 [65 - 128, 129 - 192, ..., 449 - 512]), entry 0x40

UINT32

RO

0x600[n+1]:40, 8

Index 1C00 Sync manager type

Index (hex)

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

Using the sync managers

UINT8

RO

0x04 (4dec)

1C00:01

SubIndex 001

Sync-Manager Type Channel 1: Mailbox Write

UINT8

RO

0x01 (1dec)

1C00:02

SubIndex 002

Sync-Manager Type Channel 2: Mailbox Read

UINT8

RO

0x02 (2dec)

1C00:03

SubIndex 003

Sync-Manager Type Channel 3: Process Data Write (Outputs)

UINT8

RO

0x03 (3dec)

1C00:04

SubIndex 004

Sync-Manager Type Channel 4: Process Data Read (Inputs)

UINT8

RO

0x04 (4dec)

Index 1C12 RxPDO assign (EL6851 Master)

Index (hex)

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

PDO Assign Outputs

UINT8

RW

0x09 (9dec)

1C32:01

SubIndex 001

1. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x1600 (5632dec)

1C12:02

SubIndex 002

2. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT8

RW

0x1601 (5633dec)

1C12:03

SubIndex 003

3. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT8

RW

0x1602 (5634dec)

1C12:04

SubIndex 004

4. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT8

RW

0x1603 (5635dec)

1C12:05

SubIndex 005

5. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT8

RW

0x1604 (5636dec)

1C12:06

SubIndex 006

6. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT8

RW

0x1605 (5637dec)

1C12:07

SubIndex 007

7. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT8

RW

0x1606 (5638dec)

1C12:08

SubIndex 008

8. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT8

RW

0x1607 (5639dec)

1C12:09

SubIndex 009

9. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT8

RW

0x1608 (5640dec)

Index 1C13 TxPDO assign (EL6851 Master)

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RW

0x02 (2dec)

1C13:01

Subindex 001

1. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A00 (6656dec)

1C13:02

Subindex 002

2. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

-

Index 1C13 TxPDO assign (EL6851-0010 Slave)

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RW

0x02 (2dec)

1C13:01

Subindex 001

1. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT8

RW

0x1A00 (6656dec)

1C13:02

Subindex 002

2. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT8

RW

0x1A01 (6657dec)

1C13:03

Subindex 003

3. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT8

RW

-

1C13:04

Subindex 004

4. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT8

RW

-

1C13:05

Subindex 005

5. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT8

RW

-

1C32:06

Subindex 006

6. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT8

RW

-

1C13:07

Subindex 007

7. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT8

RW

-

1C13:08

Subindex 008

8. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT8

RW

-

1C13:09

Subindex 009

9. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT8

RW

-

Index 1C33 SM input parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

UINT8

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 3 Event (no outputs available)
  • 2: DC - Synchron with SYNC0 Event
  • 3: DC - Synchron with SYNC1 Event
  • 34: Synchron with SM 2 Event (outputs available)

UINT16

RW

0x0022 (34dec)

1C33:02

Cycle time

Cycle time (in ns):

  • Free Run: Cycle time of the local timer
  • Synchronous with SM 2 event: Master cycle time
  • DC mode: SYNC0/SYNC1 Cycle Time

UINT32

RW

0x017D7840 (25000000dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, only DC mode)

UINT32

RW

0x00000000 (0dec)

1C33:04

Sync modes supported

Supported synchronization modes:

  • Bit 0: free run is supported
  • Bit 1: Synchronous with SM 2 Event is supported (outputs available)
  • Bit 1: Synchronous with SM 3 Event is supported (no outputs available)
  • Bit 2-3 = 01: DC mode is supported
  • Bit 4-5 = 01: input shift through local event (outputs available)
  • Bit 4-5 = 10: input shift with SYNC1 event (no outputs available)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C33:08)

UINT16

RO

0xC007 (49159dec)

1C33:05

Minimum cycle time

Minimum cycle time (in ns)

UINT32

RO

0x000222E0 (140000dec)

1C33:06

Calc and copy time

Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:08

Command

  • 0: Measurement of the local cycle time is stopped
  • 1: Measurement of the local cycle time is started

The entries 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values.
For a subsequent measurement the measured values are reset

UINT16

RW

0x0000 (0dec)

1C33:09

Delay time

Time between SYNC1 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:0B

SM event missed counter

Number of missed SM events in OPERATIONAL (DC mode only)

UINT16

RO

0x0000 (0dec)

1C33:0C

Cycle exceeded counter

Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)

UINT16

RO

0x0000 (0dec)

1C33:0D

Shift too short counter

Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only)

UINT16

RO

0x0000 (0dec)

1C33:20

Sync error

The synchronization was not correct in the last cycle (outputs were output too late; DC mode only)

BOOLEAN

RO

0x00 (0dec)

Index F000 Modular device profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular device profile

General information for the modular device profile

UINT8

RO

0x02 (2dec)

F000:01

Module index distance

Index distance of the objects of the individual channels

UINT16

RO

0x0010 (16dec)

F000:02

Maximum number of modules

Number of channels

UINT16

RO

0x0001 (1dec)

Index F008 Code word

Index (hex)

Name

Meaning

Data type

Flags

Default

F008:0

Code word

currently reserved

UINT32

RW

0x00000000 (0dec)

Index F010 Module list

Index (hex)

Name

Meaning

Data type

Flags

Default

F010:0

Module list

Maximum subindex

UINT8

RW

0x01 (1dec)

F010:01

SubIndex 001

reserved

UINT32

RW

0x000002AD (685dec)