Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware.
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL6851-0000 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
01 - 11* | 01 | EL6851-0000-0016 | 2009/03 |
02 | EL6851-0000-0017 | 2009/08 | |
03 |
| 2009/12 | |
04 | EL6851-0000-0018 | 2011/02 | |
EL6851-0000-0019 | 2012/10 | ||
05 |
| 2012/11 | |
EL6851-0000-0020 | 2014/11 | ||
06 | EL6851-0000-0021 | 2016/05 | |
07* |
| 2018/05 | |
EL6851-0010 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
02 - 11* | 01 | EL6851-0010-0016 | 2009/09 |
02* | EL6851-0010-0017 | 2011/02 | |
EL6851-0010-0018 | 2012/10 | ||
EL6851-0010-0019 | 2014/11 | ||
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.