LEDs and connection

LEDs
LED | Color | Meaning | |
---|---|---|---|
RUN 1 | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the sync manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering* | State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the terminal | ||
RxD | green | off | No data is being received |
flashing | Data are being received (only for RMD protocol) | ||
TxD | green | off | No data is being sent |
flashing
| Data are being sent via DMX/RDM
|
* only RUN 1 LED
Connection

Terminal point | Description | |
---|---|---|
Name | No. | |
DMX + | 1 | DMX cable (+) connection |
Termination | 2 | Connection resistor 120 ohms |
GND | 3 | Ground |
Shield | 4 | Shield |
DMX - | 5 | DMX cable (-) connection |
Termination | 6 | Connection resistor 120 ohms |
GND | 7 | Ground |
Shield | 8 | Shield |