Technical data
Technical data | EL6851 | EL6851-0010 |
|---|---|---|
Function | Master | Slave |
Data transfer channels | RS485 physics/half-duplex | |
Data transfer rates | 250 kbit, one start bit, two stop bits | |
Bus nodes | max. 32 without repeater | - |
Line impedance | 120 Ω | |
Protocol | DMX512 | |
Supply voltage for electronics | via the E-bus | |
Current consumption via E-bus | typ. 130 mA | |
Bit width in process image | variable | |
Electrical isolation | 500 V (E-bus/signal voltage) | |
Configuration | via TwinCAT System Manager | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | 0°C ... + 55°C | |
Permissible ambient temperature range during storage | -25°C ... + 85°C | |
Permissible relative humidity | 95 %, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approval | ||
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |