Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave:
| UINT32 | RO | 0x00001389 (5001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL6821 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | - |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | - |
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version | STRING | RO |
|
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x1AA53052 (447033426dec) |
1018:03 | Revision | Revision number of the EtherCAT slave:
| UINT32 | RO | - |
1018:04 | Serial number | Serial number of the EtherCAT slave:
| UINT32 | RO | - |
Index 10E2 Manufacturer-specific Identification Code
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code | Manufacturer specific identification code | UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 |
| STRING | RO |
|
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | - |
Index 1600 DALI RxPDO-Map Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | DALI RxPDO-Map Control | PDO Mapping DALI RxPDO-Map Control | UINT8 | RO | >13< |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (Control), entry 0x01 (Ctrl_Toggle Send)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (Control), entry 0x02 (Ctrl_Frame Type)) | UINT32 | RO | 0x7000:02, 3 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (Control), entry 0x05 (Ctrl_Priority)) | UINT32 | RO | 0x7000:05, 3 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (Control), entry 0x08 (Ctrl_Send Twice)) | UINT32 | RO | 0x7000:08, 1 |
1600:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7000 (Control), entry 0x09 (Ctrl_Clear RxBuffer)) | UINT32 | RO | 0x7000:09, 1 |
1600:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7000 (Control), entry 0x0A (Ctrl_Get RxBuffer Entry)) | UINT32 | RO | 0x7000:0A, 1 |
1600:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7000 (Control), entry 0x09 (Ctrl_Release blocking of PLC Commands)) | UINT32 | RO | 0x7000:0B, 1 |
1600:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7000 (Control), entry 0x09 (Ctrl_Start Addressing)) | UINT32 | RO | 0x7000:0C, 1 |
1600:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7000 (Control), entry 0x09 (Ctrl_Addressing Options)) | UINT32 | RO | 0x7000:0D, 2 |
1600:0A | SubIndex 010 | 10. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1600:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x7000 (Control), entry 0x11 (Addressing Start Address)) | UINT32 | RO | 0x7000:11, 8 |
1600:0C | SubIndex 012 | 12. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1600:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x7000 (Control), entry 0x13 (Frame)) | UINT32 | RO | 0x7000:13, 32 |
Index 1A00 DALI TxPDO-Map Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | DALI TxPDO-Map Status | PDO Mapping DALI TxPDO-Map Status | UINT8 | RW | >13< |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (Status), entry 0x01 (Status_Send Ack)) | UINT32 | RW | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (Status), entry 0x02 (Status_Addressing Active)) | UINT32 | RW | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (Status), entry 0x03 (Status_Short Circuit on Bus)) | UINT32 | RW | 0x6000:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (Status), entry 0x04 (Status_Error Power Supply)) | UINT32 | RW | 0x6000:04, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (Status), entry 0x05 (Status_PLC blocked through Inputs)) | UINT32 | RW | 0x6000:05, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (Status), entry 0x06 (Status_Buffer Ack)) | UINT32 | RW | 0x6000:06, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (Status), entry 0x07 (Status_Quiescent Mode Active)) | UINT32 | RW | 0x6000:07, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (8 bits align) | UINT32 | RW | 0x0000:00, 8 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (Status), entry 0x10 (Status_TxPDO Toggle)) | UINT32 | RW | 0x6000:10, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (Status), entry 0x11 (Send Error Code)) | UINT32 | RW | 0x6000:11, 8 |
1A00:0B | SubIndex 11 | 11. PDO Mapping entry (object 0x6000 (Status), entry 0x12 (Number of Buffer Entries)) | UINT32 | RW | 0x6000:12, 8 |
1A00:0C | SubIndex 12 | 12. PDO Mapping entry (object 0x6000 (Status), entry 0x13 (Number of Address Devices)) | UINT32 | RW | 0x6000:13, 8 |
1A00:0D | SubIndex 13 | 13. PDO Mapping entry (object 0x6000 (Status), entry 0x14 (Addressing Error Code)) | UINT32 | RW | 0x6000:14, 8 |
Index 1A10 DI TxPDO-Map Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A10:0 | DI TxPDO-Map Ch. 1 | PDO Mapping DI TxPDO-Map Ch. 1 | UINT8 | RW | >2< |
1A10:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (Input Ch. 1), entry 0x01 (Input)) | UINT32 | RW | 0x6010:01, 1 |
1A10:02 | SubIndex 002 | 2. PDO Mapping entry (15 bits align) | UINT32 | RW | 0x0000:00, 15 |
Index 1A20 DI TxPDO-Map Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A20:0 | DI TxPDO-Map Ch. 2 | PDO Mapping DI TxPDO-Map Ch. 2 | UINT8 | RW | >2< |
1A20:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (Input Ch. 2), entry 0x01 (Input)) | UINT32 | RW | 0x6020:01, 1 |
1A20:02 | SubIndex 002 | 2. PDO Mapping entry (15 bits align) | UINT32 | RW | 0x0000:00, 15 |
Index 1A30 RxBuffer TxPDO-Map
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A30:0 | RxBuffer TxPDO-Map | PDO Mapping RxBuffer TxPDO-Map | UINT8 | RW | >13< |
1A30:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (RxBuffer Entry), entry 0x01 (Info_Frame Type)) | UINT32 | RW | 0x6030:01, 3 |
1A30:02 | SubIndex 002 | 2. PDO Mapping entry (5 bits align) | UINT32 | RW | 0x0000:00, 5 |
1A30:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (RxBuffer Entry), entry 0x09 (Info_Error Code)) | UINT32 | RW | 0x6030:09, 8 |
1A30:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6030 (RxBuffer Entry), entry 0x11 (Frame)) | UINT32 | RW | 0x6030:11, 32 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x01 (1dec) |
1C12:01 | SubIndex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x02 (2dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A10 (6672dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A20 (6688dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A30 (6704dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 Event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Sync modes supported:
| UINT16 | RO | 0x000B (11dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 Event (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time | Minimum time between SYNC1 Event and output of the outputs (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Get Cycle Time |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum Delay time | Time between SYNC1 Event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 Event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode |
| UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (10000dec) |
1C33:03 | Shift time | Time between SYNC0 Event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C33:04 | Sync modes supported | Sync modes supported:
| UINT16 | RO | 0x000B (11dec) |
1C33:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time | Min. time between SYNC1 Event and the reading of the inputs (in ns, DC mode only) | UINT322 | RO | 0x00000384 (900dec) |
1C33:08 | Get Cycle Time |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 Event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 Event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only) | BOOLEAN | ROO | 0x00 (0dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | currently reserved | UINT32 | RW | 0x00000000 (0dec) |