Diagnostic data (0xA000, 0xF000, 0xF915)
Index A000 Diag
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A000:0 | Diag | Maximum subindex | UINT8 | RO | >24< |
A000:01 | Frames on DALI Bus | Frames on DALI bus | UINT8 | RO | 0x00 (0dec) |
A000:09 | Received DALI 16 Bit Frames | Received DALI 16-bit frames | UINT8 | RO | 0x00 (0dec) |
A000:0A | Received DALI 24 Bit Frames | Received DALI 24-bit frames | UINT8 | RO | 0x00 (0dec) |
A000:0C | Received DALI 32 Bit Frames | Received DALI 32-bit frames | UINT8 | RO | 0x00 (0dec) |
A000:0E | Received backward Frames | Received DALI 8-bit response frames | UINT8 | RO | 0x00 (0dec) |
A000:0F | Transmitted DALI 16 Bit Frames | Transmitted DALI 16-bit frames | UINT8 | RO | 0x00 (0dec) |
A000:10 | Transmitted DALI 24 Bit Frames | Transmitted DALI 24-bit frames | UINT8 | RO | 0x00 (0dec) |
A000:11 | Transmitted DALI 32 Bit Frames | Transmitted DALI 32-bit frames | UINT8 | RO | 0x00 (0dec) |
A000:12 | Transmitted backward Frames | Transmitted DALI 8-bit backward frames | UINT8 | RO | 0x00 (0dec) |
A000:13 | Erroneous Frames | Erroneous frames | UINT8 | RO | 0x00 (0dec) |
A000:15 | Collisions | Collisions | UINT8 | RO | 0x00 (0dec) |
A000:16 | False Bittiming | A frame was received that deviates from the prescribed bit timing (including tolerance) and is therefore recognized as incorrect. | UINT8 | RO | 0x00 (0dec) |
A000:18 | Non DALI Frames | Non DALI frames | UINT8 | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the Modular Device Profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) |
Index F915 LED Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F915:0 | LED Status | Maximum subindex | UINT8 | RO | 0x10 (16dec) |
F915:01 | Led 1 | Run-LED | UINT32 | RO | 0x00000000 (0dec) |
F915:02 | Led 2 | Send-LED | UINT32 | RO | 0x00000000 (0dec) |
F915:03 | Led 3 | +24 V Power-LED | UINT32 | RO | 0x00000000 (0dec) |
F915:04 | Led 4 | Input 1‑LED | UINT32 | RO | 0x00000000 (0dec) |
F915:05 | Led 5 | Error-LED | UINT32 | RO | 0x00000000 (0dec) |
F915:06 | Led 6 | Receive-LED | UINT32 | RO | 0x00000000 (0dec) |
F915:07 | Led 7 | DALI Power-LED | UINT32 | RO | 0x00000000 (0dec) |
F915:08 | Led 8 | Input 2‑LED | UINT32 | RO | 0x00000000 (0dec) |