Configuration data (0x8xxx)
Index 8000 Emergency Message
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | Emergency Message | Maximum subindex | UINT8 | RO | >14< |
8000:01 | Frame Type | Frame type: 0: "No Frame" (factory setting) | BIT2 | RW | 0x00 (0dec) |
8000:03 | Frame Priority | Frame priority 0: "High" (factory setting) | BIT3 | RW | 0x00 (0dec) |
8000:06 | Block PLC Options | 0: "Do Nothing" (factory setting) 1: "Block PLC Options" | BIT2 | RW | 0x00 (0dec) |
8000:0E | Frame | The received DALI telegram (raw data) | UINT32 | RW | 0x00000000 (0dec) |
Index 8001 Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8001:0 | Settings | Maximum subindex | UINT8 | RO | >1< |
8001:01 | Ignore non affecting Collisions | TRUE (factory setting): FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8001:02 | Ignore 16 Bit Frames | TRUE (factory setting): FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8001:03 | Ignore 24 Bit Frames | 0: "Off" (factory setting) 1: "Ignore all but Events" 2: "Ignore all" | BIT3 | RW | 0x00 (0dec) |
8001:05 | Ignore 32 Bit Frames | TRUE: FALSE (factory setting): | BOOLEAN | RW | 0x00 (0dec) |
8001:08 | Enable Power Supply | Enable power supply TRUE (factory setting): Power supply is switched on FALSE: Power supply is switched off | BOOLEAN | RW | 0x01 (1dec) |
8001:09 | DALI Short Address | DALI short address | UINT8 | RW | 0xFF (255dec) |
Index 8002 Memory Bank 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8002:0 | Memory Bank 2 | Maximum subindex | UINT8 | RO | >1< |
8002:01 | Offset of last memory area | Offset of the last memory area inside the memory bank that can be accessed. | UINT8 | RO | 0xFE (254dec) |
8002:02 | Indicator Byte | Indicator Byte | UINT8 | RO | 0x00 (0dec) |
8002:03 | Lock Byte | Lock byte for the memory bank | UINT8 | RO | 0xFF (255dec) |
8002:04 | Additional Device Information #03 | Additional device information | UINT8 | RW | 0x00 (0dec) |
… | … | … | UINT8 | RW | 0x00 (0dec) |
8002:FF | Additional Device Information #254 | Additional device information | UINT8 | RW | 0x00 (0dec) |
Index 8010 Input Settings Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | Input Settings Ch. 1 | Maximum subindex | UINT8 | RO | >1< |
8010:01 | Frame Type falling Edge | Frame type on falling edge at "Input 1" 0: "No Frame" (factory setting) | BIT3 | RW | 0x00 (0dec) |
8010:03 | Frame Priority falling Edge | Frame priority on falling edge at "Input 1" 0: "High" (factory setting) | BIT3 | RW | 0x00 (0dec) |
8010:06 | Block PLC Options falling Edge | 0: "Do Nothing" (factory setting) 1: "Block PLC Options" 2: "Release" | BIT3 | RW | 0x00 (0dec) |
8010:08 | Frame Type rising Edge | Frame type on rising edge at "Input 1" 0: "No Frame" (factory setting) | BIT3 | RW | 0x00 (0dec) |
8010:0A | Frame Priority rising Edge | Frame priority on rising edge at "Input 1" 0: "High" (factory setting) | BIT3 | RW | 0x00 (0dec) |
8010:0D | Block PLC Options rising Edge | 0: "Do Nothing" 1: "Block PLC Options" (factory setting) 2: "Release" | BIT3 | RW | 0x01 (1dec) |
8010:11 | Frame falling Edge | Frame on falling edge at "Input 1" | UINT32 | RW | 0x00000000 (0dec) |
8010:12 | Frame rising Edge | Frame on rising edge at "Input 1" | UINT32 | RW | 0x0000FF05 (65285dec) |
Index 8020 Input Settings Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8020:0 | Input Settings Ch. 2 | Maximum subindex | UINT8 | RO | >18< |
8020:01 | Frame Type falling Edge | Frame type on falling edge at "Input 2" 0: "No Frame" (factory setting) | BIT3 | RW | 0x00 (0dec) |
8020:03 | Frame Priority falling Edge | Frame priority on falling edge at "Input 2" 0: "High" (factory setting) | BIT3 | RW | 0x00 (0dec) |
8020:06 | Block PLC Options falling Edge | 0: "Do Nothing" (factory setting) 1: "Block PLC Options" 2: "Release" | BIT3 | RW | 0x00 (0dec) |
8020:08 | Frame Type rising Edge | Frame type on rising edge at "Input 2" 0: "No Frame" (factory setting) | BIT3 | RW | 0x00 (0dec) |
8020:0A | Frame Priority rising Edge | Frame priority on rising edge at "Input 2" 0: "High" (factory setting) | BIT3 | RW | 0x00 (0dec) |
8020:0D | Block PLC Options rising Edge | 0: "Do Nothing" 1: "Block PLC Options" (factory setting) 2: "Release" | BIT3 | RW | 0x01 (1dec) |
8020:11 | Frame falling Edge | Frame on falling edge at "Input 2" | UINT32 | RW | 0x00000000 (0dec) |
8020:12 | Frame rising Edge | Frame on rising edge at "Input 2" | UINT32 | RW | 0x0000FF05 (0dec) |