Connection examples

The electrically isolated input voltage of 24 VDC must be supplied to comply with the certification conditions via the EL9562 power supply terminal or the PS1111-2402-0002, PS1111-2403-0000 or PS1111-2403-0002 power supplies.

1. Up to 2 x EL6821 can be supplied via the EL9562 power supply terminal.
Connection examples 1:Fig.26: Connection examples with EL9562 power supply terminal and 1 x EL6821 (left) / 2 x EL6821 (right)
2. Up to 12 x EL6821 or up to 19 x EL6821 can be supplied via the power supplies:
PS1111-2402-0002 (2.5 A) up to 12 x EL6821 or
PS1111-2403-0000 (3.8 A) up to 19 x EL6821 or
PS1111-2403-0002 (3.8 A) up to 19 x EL6821.
Connection examples 2:Fig.27: Connection example with power supply PS1111-2402-0002 and 10 x EL6821