Configuration data (vendor-specific)
Index 8002 SECC Thresholds
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8002:0 | SECC Thresholds | Max. subindex | UINT8 | RO | 0x14 (20dec) |
8002:01 | CP Threshold High State A | CP signal threshold for state A (High) | UINT16 | RW | 0x32C8 (13000dec) |
8002:02 | CP Threshold Low State A | CP signal threshold for state A (Low) | UINT16 | RW | 0x29FE (10750dec) |
8002:03 | CP Threshold High State B | CP signal threshold for state B (High) | UINT16 | RW | 0x280A (10250dec) |
8002:04 | CP Threshold Low State B | CP signal threshold for state B (Low) | UINT16 | RW | 0x1E46 (7750dec) |
8002:05 | CP Threshold High State C | CP signal threshold for state C (High) | UINT16 | RW | 0x1C52 (7250dec) |
8002:06 | CP Threshold Low State C | CP signal threshold for state C (Low) | UINT16 | RW | 0x128E (4750dec) |
8002:07 | CP Threshold High State D | CP signal threshold for state D (High) | UINT16 | RW | 0x109A (4250dec) |
8002:08 | CP Threshold Low State D | CP signal threshold for state D (Low) | UINT16 | RW | 0x06D6 (1750dec) |
8002:09 | CP Threshold High State E | CP signal threshold for state E (High) | UINT16 | RW | 0x04E2 (1250dec) |
8002:0A | CP Threshold Low State E | CP signal threshold for state E (Low) | INT16 | RW | 0x0000 (0dec) |
8002:0B | CP Threshold High State F | CP signal threshold for state F (High) | INT16 | RW | 0xD8F0 (55536dec) |
8002:0C | CP Threshold Low State F | CP signal threshold for state F (Low) | INT16 | RW | 0xCD38 (52536dec) |
8002:0D | PP Threshold High 13A | PP signal threshold for 13A (High) | UINT16 | RW | 0x0BE0 (3040dec) |
8002:0E | PP Threshold Low 13A | PP signal threshold for 13A (Low) | UINT16 | RW | 0x0A5A (2650dec) |
8002:0F | PP Threshold High 20A | PP signal threshold for 20A (High) | UINT16 | RW | 0x09F6 (2550dec) |
8002:10 | PP Threshold Low 20A | PP signal threshold for 20A (Low) | UINT16 | RW | 0x0758 (1880dec) |
8002:11 | PP Threshold High 32A | PP signal threshold for 32A (High) | UINT16 | RW | 0x0686 (1670dec) |
8002:12 | PP Threshold Low 32A | PP signal threshold for 32A (Low) | UINT16 | RW | 0x0474 (1140dec) |
8002:13 | PP Threshold High 63A | PP signal threshold for 63A (High) | UINT16 | RW | 0x0406 (1030dec) |
8002:14 | PP Threshold Low 63A | PP signal threshold for 63A (Low) | UINT16 | RW | 0x029E (670dec) |