Information and diagnostic data
Index 9000 SECC Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9000:0 | SECC Info Data | Max. subindex | UINT8 | RO | 0x0E (14dec) |
9000:01 | SECC Firmware Update Progress | Percentage progress of the CME firmware updates | UINT8 | RO | 0x00 (0dec) |
9000:02 | SECC Firmware Version Major | Firmware Version Major of the CME | UINT8 | RO | 0x00 (0dec) |
9000:03 | SECC Firmware Version Minor | Firmware Version Minor of the CME
| UINT8 | RO | 0x00 (0dec) |
9000:04 | SECC Firmware Version Patch | Firmware Version Patch of the CME
| UINT8 | RO | 0x00 (0dec) |
9000:05 | SECC Firmware Version Hash | Firmware Version Hash of the CME
| UINT32 | RO | 0x00000000 (0dec) |
9000:06 | SECC Firmware Version Config | Firmware Version Config of the CME
| UINT8 | RO | 0x00 (0dec) |
9000:07 | SECC Firmware Version Bootloader | Firmware Version Bootloader of the CME
| UINT8 | RO | 0x00 (0dec) |
9000:08 | SECC Mac Address | Mac Adress Host | OCTET-STRING[6] | RO | {0} |
9000:09 | SECC Serial Number | CME serial number | STRING | RO |
|
9000:0A | PLC Firmware Version Major | Firmware Version Major of the PowerLineCommunication chip | UINT8 | RO | 0x00 (0dec) |
9000:0B | PLC Firmware Version Minor | Firmware Version Minor of the PowerLineCommunication chip | UINT8 | RO | 0x00 (0dec) |
9000:0C | PLC Firmware Version Patch | Firmware Version Patch of the PowerLineCommunication chip | UINT8 | RO | 0x00 (0dec) |
9000:0D | PLC Firmware Enum | Firmware Version Enum of the PowerLineCommunication chip | UINT8 | RO | 0x00 (0dec) |
9000:0E | PLC Mac Address | Mac address of the PowerLineCommunication chip | OCTET-STRING[6] | RO | {0} |
Index 9001 SECC EV Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
9001:0 | SECC EV Info Data | Max. subindex | UINT8 | RO | 0x01 (1dec) | |
9001:01 | EVCC ID | EV identifier | UINT64 | RO |
| |
Diag Code 0: | Latest diagnostic code from the CME | |||||
Diag Code 1: | Old diagnostic code from the CME | |||||
Diag Code 2: | Older diagnostic code from the CME | |||||
Diag Code 3: | Oldest diagnostic code from the CME | |||||
Alive-Counter | Alive counter of the CME |
Index A000 SECC Diag Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A000:0 | SECC Diag Data | Max. Subindex 0 = most recent data | UINT8 | RO | 0x15 (21dec) |
A000:01 | Diag Code 0 | Complete diagnostic code of the last charging process | UINT32 | RO | 0x00000000 (0dec) |
A000:02 | Interface 0 | Interface of the diagnostic code | STRING | RO |
|
A000:03 | Severity 0 | Severity of the diagnostic code | STRING | RO |
|
A000:04 | Category 0 | Category of the diagnostic code | STRING | RO |
|
A000:05 | Error Code 0 | Error code of the diagnostic code | STRING | RO |
|
A000:06 | Diag Code 1 | Complete diagnostic code of the penultimate charging process | UINT32 | RO | 0x00000000 (0dec) |
A000:07 | Interface 1 | Interface of the diagnostic code | STRING | RO |
|
A000:08 | Severity 1 | Severity of the diagnostic code | STRING | RO |
|
A000:09 | Category 1 | Category of the diagnostic code | STRING | RO |
|
A000:0A | Error Code 1 | Error code of the diagnostic code | STRING | RO |
|
A000:0B | Diag Code 2 | Complete diagnostic code of the penultimate charging process | UINT32 | RO | 0x00000000 (0dec) |
A000:0C | Interface 2 | Interface of the diagnostic code | STRING | RO |
|
A000:0D | Severity 2 | Severity of the diagnostic code | STRING | RO |
|
A000:0E | Category 2 | Category of the diagnostic code | STRING | RO |
|
A000:0F | Error Code 2 | Error code of the diagnostic code | STRING | RO |
|
A000:10 | Diag Code 3 | Complete diagnostic code of the third last charging process | UINT32 | RO | 0x00000000 (0dec) |
A000:11 | Interface 3 | Interface of the diagnostic code | STRING | RO |
|
A000:12 | Severity 3 | Severity of the diagnostic code | STRING | RO |
|
A000:13 | Category 3 | Category of the diagnostic code | STRING | RO |
|
A000:14 | Error Code 3 | Error code of the diagnostic code | STRING | RO |
|
A000:15 | Alive Counter | Live signal of the charge controller: Counts up continuously (0-15) to signal activity of the charge controller. | UINT8 | RO | 0x00 (0dec) |
Index A001 SECC EV Diag Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A001:0 | SECC EV Diag Data | Max. subindex | UINT8 | RO | 0x01 (1dec) |
A001:01 | Diag Code | EVErrorCode - status values are defined as: 1 = EV failed ress temperature inhibit 2 = EV failed EV shift position 3 = EV failed charger connector lock fault 4 = EV failed EV ress malfunction 5= EV failed charging current differential 6 = EV failed charging voltage out of range 7 = EV reserved A 8 = EV reserved B 9 = EV reserved C 10 = EV failed charging system incompatibility 11 = EV no data | UINT32 | RO | 0x00000000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the Modular Device Profiles (MDP) Organizational information on the profiles used in the device and listed in 0xF010 | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0001 (1dec) |
Index F915 LED Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F915:0 | LED Status | Max. subindex | UINT8 | RO | 0x03 (3dec) |
F915:01 | Run | reserved | UINT32 | RO | 0x00000000 (0dec) |
F915:02 | Com_Err | reserved | UINT32 | RO | 0x00000000 (0dec) |
F915:03 | State | reserved | UINT32 | RO | 0x00000000 (0dec) |
Index FB00 Command
The command object is used for triggering an action in the terminal. The command is started by writing subindex 1 (request). Write access is disabled until the current command is completed.
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
FB00:0 | Command | Largest subindex of this object | UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request | Command value, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x0000 (0dec) |
FB00:02 | State | Command state, for use see corresponding application chapter | UINT8 | RW | 0x00 (0dec) |
FB00:03 | Response | Command response, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x00000000 (0dec) |