Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x02A41389 (44307337dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL6761 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | - |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 00 |
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version | STRING | RO | n/a |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x1A693052 (443101266dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 1020 Device Statistics
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1020:0 | Device Statistics | Max. subindex | UINT8 | RO | 0x03 (3dec) |
1020:01 | Time since power on | Operating time since last power on | UINT32 | RO | 0x00000000 (0dec) |
1020:02 | Total time powered | Total operating time | UINT32 | RO | 0x00000000 (0dec) |
1020:03 | Number of power cycles | Number of power cycles | UINT32 | RO | 0x00000000 (0dec) |
Index 10E2 Manufacturer-specific Identification Code*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code | Manufacturer specific Identification Code | UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 | reserved | STRING | RO |
|
Index 10F0 Backup parameter handling
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
|
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[24] | RO | {0} |
… | … | …. | … | … | … |
10F3:15 | Diagnosis Message 016 | Message 16 | OCTET-STRING[24] | RO | {0} |
Index 10F8 Timestamp Object
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Timestamp Object | Timestamp Object [ns] For SM synchronous operation: Time since power-on For DC synchronous operation: copy of the DC time Time can be used by the device e.g. for timestamps of the DiagMessage | UINT64 | RO |
|
Index 1401 SECC RxPDO-Par Charge Control DC High Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1401:0 | SECC RxPDO-Par Charge Control DC High Level | PDO Parameter RxPDO 2 | UINT8 | RO | 0x06 (6dec) |
1401:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 2 | OCTET-STRING[4] | RO | 02 16 03 16 |
Index 1402 SECC RxPDO-Par Charge Control AC High Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1402:0 | SECC RxPDO-Par Charge Control AC High Level | PDO Parameter RxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1402:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 3 | OCTET-STRING[4] | RO | 01 16 03 16 |
Index 1403 SECC RxPDO-Par Charge Control AC Low Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1403:0 | SECC RxPDO-Par Charge Control AC Low Level | PDO Parameter RxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1403:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 4 | OCTET-STRING[4] | RO | 01 16 02 16 |
Index 1600 SECC RxPDO-Map Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | SECC RxPDO-Map Control | PDO Mapping RxPDO 1 | UINT8 | RO | 0x02 (2dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (SECC Control), entry 0x01 (Reset)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (15 bits align) | UINT32 | RO | 0x0000:00, 15 |
Index 1601 SECC RxPDO-Map Charge Control DC High Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1601:0 | SECC RxPDO-Map Charge Control DC High Level | PDO Mapping RxPDO 2 | UINT8 | RO | 0x18 (24dec) |
1601:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x01 (Control Code)) | UINT32 | RO | 0x7001:01, 8 |
1601:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x02 (CP State)) | UINT32 | RO | 0x7001:02, 8 |
1601:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x03 (PP State)) | UINT32 | RO | 0x7001:03, 8 |
1601:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x04 (Free Service)) | UINT32 | RO | 0x7001:04, 8 |
1601:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x05 (CP Duty Cycle)) | UINT32 | RO | 0x7001:05, 16 |
1601:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x06 (Isolation Status)) | UINT32 | RO | 0x7001:06, 8 |
1601:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x07 (Processing Authentication)) | UINT32 | RO | 0x7001:07, 8 |
1601:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x08 (Processing Parameter)) | UINT32 | RO | 0x7001:08, 8 |
1601:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x09 (Processing Isolation)) | UINT32 | RO | 0x7001:09, 8 |
1601:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x0A (Current Limit Achieved)) | UINT32 | RO | 0x7001:0A, 8 |
1601:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x0B (Voltage Limit Achieved)) | UINT32 | RO | 0x7001:0B, 8 |
1601:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x0C (Power Limit Achieved)) | UINT32 | RO | 0x7001:0C, 8 |
1601:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x0D (Current Regulation Tolerance)) | UINT32 | RO | 0x7001:0D, 8 |
1601:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x0E (Current Peak Ripple)) | UINT32 | RO | 0x7001:0E, 8 |
1601:0F | SubIndex 015 | 15. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x7001:0F, 8 |
1601:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x10 (Min Current)) | UINT32 | RO | 0x7001:10, 16 |
1601:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x11 (Max Current)) | UINT32 | RO | 0x7001:11, 16 |
1601:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x12 (Min Voltage)) | UINT32 | RO | 0x7001:12, 16 |
1601:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x13 (Max Voltage)) | UINT32 | RO | 0x7001:13, 16 |
1601:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x14 (Max Power)) | UINT32 | RO | 0x7001:14, 16 |
1601:15 | SubIndex 021 | 21. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x15 (Present Current)) | UINT32 | RO | 0x7001:17, 16 |
1601:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x16 (Present Voltage)) | UINT32 | RO | 0x7001:18, 16 |
1601:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x17 (Energy to be Delivered)) | UINT32 | RO | 0x7001:19, 16 |
1601:18 | SubIndex 024 | 24. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x18 (Actual Timestamp)) | UINT32 | RO | 0x7001:1C, 64 |
Index 1602 SECC RxPDO-Map Charge Control AC High Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1602:0 | SECC RxPDO-Map Charge Control AC High Level | PDO Mapping RxPDO 3 | UINT8 | RO | 0x0C (12dec) |
1602:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x05 (CP Duty Cycle)) | UINT32 | RO | 0x7001:01, 8 |
1602:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x04 (Free Service)) | UINT32 | RO | 0x7001:02, 8 |
1602:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x07 (Processing Authentication)) | UINT32 | RO | 0x7001:03, 8 |
1602:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x08 (Processing Parameter)) | UINT32 | RO | 0x7001:04, 8 |
1602:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x11 (Max Current)) | UINT32 | RO | 0x7001:05, 16 |
1602:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x14 (Nominal Voltage)) | UINT32 | RO | 0x7001:07, 8 |
1602:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x08 (Processing Parameter)) | UINT32 | RO | 0x7001:08, 8 |
1602:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x15 (Nominal Voltage)) | UINT32 | RO | 0x7001:15, 16 |
1602:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x16 (Threshold Current)) | UINT32 | RO | 0x7001:16, 16 |
1602:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x1A (Actual Timestamp)) | UINT32 | RO | 0x7001:0F, 8 |
1602:0B | SubIndex 011 | 11. PDO Mapping entry (24 bits align) | UINT32 | RO | 0x0000:00, 24 |
1602:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x1C (Actual Timestamp)) | UINT32 | RO | 0x7001:1C, 64 |
Index 1603 SECC RxPDO-Map Charge Control AC Low Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1603:0 | SECC RxPDO-Map Charge Control AC Low Level | PDO Mapping RxPDO 4 | UINT8 | RO | 0x01 (1dec) |
1603:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7001 (SECC Charge Control), entry 0x11 (Max Current)) | UINT32 | RO | 0x7001:16, 16 |
Index 1801 SECC TxPDO-Par Slac Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1801:0 | SECC TxPDO-Par Slac Status | PDO Parameter TxPDO 2 | UINT8 | RO | 0x06 (6dec) |
1801:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2 | OCTET-STRING[8] | RO | 04 1A 00 00 00 00 00 00 |
Index 1802 SECC TxPDO-Par Charge Status DC High Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1802:0 | SECC TxPDO-Par Charge Status DC High Level | PDO Parameter TxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3 | OCTET-STRING[4] | RO | 03 1A 04 1A 00 00 00 00 |
Index 1803 SECC TxPDO-Par Charge Status AC High Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1803:0 | SECC TxPDO-Par Charge Status AC High Level | PDO Parameter TxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4 | OCTET-STRING[4] | RO | 02 1A 04 1A 00 00 00 00 |
Index 1804 SECC TxPDO-Par Charge Status AC Low Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1804:0 | SECC TxPDO-Par Charge Status AC Low Level | PDO Parameter TxPDO 5 | UINT8 | RO | 0x06 (6dec) |
1804:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 5 | OCTET-STRING[4] | RO | 01 1A 02 1A 03 1A 06 1A |
Index 1A00 SECC TxPDO-Map Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | SECC TxPDO-Map Status | PDO Mapping TxPDO 1 | UINT8 | RO | 0x09 (9dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (SECC Status), entry 0x01 (Firmware Update)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (7 bits align) | UINT32 | RO | 0x0000:00, 7 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (SECC Status), entry 0x09 (CP Loss)) | UINT32 | RO | 0x6000:09, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (SECC Status), entry 0x0A (PP Loss)) | UINT32 | RO | 0x6000:0A, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (SECC Status), entry 0x0B (SECC Error)) | UINT32 | RO | 0x6000:0B, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (SECC Status), entry 0x0C (Error)) | UINT32 | RO | 0x6000:0C, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (SECC Status), entry 0x0D (Diag)) | UINT32 | RO | 0x6000:0D, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (SECC Status), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6000:0E, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (SECC Status), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6000:0F, 2 |
Index 1A01 SECC TxPDO-Map Slac Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | SECC TxPDO-Map Slac Status | PDO Mapping TxPDO 2 | UINT8 | RO | 0x02 (2dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (SECC Slac), entry 0x01 (Link Status)) | UINT32 | RO | 0x6001:01, 8 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6001 (SECC Slac), entry 0x02 (Measured Attenuation)) | UINT32 | RO | 0x6001:02, 8 |
Index 1A02 SECC TxPDO-Map Charge Status DC High Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | SECC TxPDO-Map Charge Status DC High Level | PDO Mapping TxPDO 3 | UINT8 | RO | 0x1A (26dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x01 (State Machine State)) | UINT32 | RO | 0x6002:01, 8 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x02 (CP State)) | UINT32 | RO | 0x6002:02, 8 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x03 (PP State)) | UINT32 | RO | 0x6002:03, 8 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x04 (CP Duty Cycle)) | UINT32 | RO | 0x6002:04, 8 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x05 (Diode Presence)) | UINT32 | RO | 0x6002:05, 8 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x06 (Charging Complete)) | UINT32 | RO | 0x6002:06, 8 |
1A02:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x07 (Bulk Charging Complete)) | UINT32 | RO | 0x6002:07, 8 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x08 (Actual Charge Protocol)) | UINT32 | RO | 0x6002:08, 8 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x09 (TCP Status)) | UINT32 | RO | 0x6002:09, 8 |
1A02:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x0A (Cabin Conditioning)) | UINT32 | RO | 0x6002:0A, 8 |
1A02:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x0B (Ress Conditioning)) | UINT32 | RO | 0x6002:0B, 8 |
1A02:0C | SubIndex 012 | 12. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x6002:0C, 8 |
1A02:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x0D (Target Current)) | UINT32 | RO | 0x6002:0D, 16 |
1A02:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x0E (Target Voltage)) | UINT32 | RO | 0x6002:0E, 16 |
1A02:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x0F (Target Pre Charge Voltage)) | UINT32 | RO | 0x6002:0F, 16 |
1A02:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x10 (Max Current)) | UINT32 | RO | 0x6002:11, 16 |
1A02:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x11 (Max Voltage)) | UINT32 | RO | 0x6002:13, 16 |
1A02:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x12 (Max Power)) | UINT32 | RO | 0x6002:14, 16 |
1A02:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x13 (SoC)) | UINT32 | RO | 0x6002:15, 8 |
1A02:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x14 (Full SoC)) | UINT32 | RO | 0x6002:16, 8 |
1A02:15 | SubIndex 021 | 21. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x15 (Bulk SoC)) | UINT32 | RO | 0x6002:17, 8 |
1A02:16 | SubIndex 022 | 22. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x6002:18, 8 |
1A02:17 | SubIndex 023 | 23. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x17 (Time to Full SoC)) | UINT32 | RO | 0x6002:19, 16 |
1A02:18 | SubIndex 024 | 24. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x18 (Time to Bulk SoC)) | UINT32 | RO | 0x6002:1A, 16 |
1A02:19 | SubIndex 025 | 25. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x19 (Energy Capacity)) | UINT32 | RO | 0x6002:1B, 32 |
1A02:1A | SubIndex 026 | 26. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x1A (Energy Request)) | UINT32 | RO | 0x6002:1C, 32 |
Index 1A03 SECC TxPDO-Map Charge Status AC High Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | SECC TxPDO-Map Charge Status AC High Level | PDO Mapping TxPDO 4 | UINT8 | RO | 0x0D (13dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x02 (CP State)) | UINT32 | RO | 0x6002:01, 8 |
1A03:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x03 (PP State)) | UINT32 | RO | 0x6002:02, 8 |
1A03:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x04 (CP Duty Cycle)) | UINT32 | RO | 0x6002:03, 8 |
1A03:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x05 (Diode Presence)) | UINT32 | RO | 0x6002:04, 8 |
1A03:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x05 (Diode Presence)) | UINT32 | RO | 0x6002:05, 8 |
1A03:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x06 (Charging Complete)) | UINT32 | RO | 0x6002:08, 8 |
1A03:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x07 (Bulk Charging Complete)) | UINT32 | RO | 0x6002:09, 8 |
1A03:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x08 (Actual Charge Protocol)) | UINT32 | RO | 0x6002:18, 8 |
1A03:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x09 (TCP Status)) | UINT32 | RO | 0x6002:10, 16 |
1A03:0A | SubIndex 010 | 10. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x6002:11, 16 |
1A03:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x10 (Min Current)) | UINT32 | RO | 0x6002:13, 16 |
1A03:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x11 (Max Current)) | UINT32 | RO | 0x6002:1A, 16 |
1A03:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x12 (Fallback Status)) | UINT32 | RO | 0x6002:12, 16 |
Index 1A04 SECC TxPDO-Map Charge Status AC Low Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | SECC TxPDO-Map Charge Status AC Low Level | PDO Mapping TxPDO 5 | UINT8 | RO | 0x04 (4dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x02 (CP State)) | UINT32 | RO | 0x6002:02, 8 |
1A04:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x03 (PP State)) | UINT32 | RO | 0x6002:03, 8 |
1A04:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x04 (CP Duty Cycle)) | UINT32 | RO | 0x6002:04, 8 |
1A04:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6002 (SECC Charge Status), entry 0x05 (Diode Presence)) | UINT32 | RO | 0x6002:05, 8 |
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (2dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1601 (5633dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x03 (3dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A02 (6658dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:05 | Subindex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x00000000 (0dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Sync modes supported:
| UINT16 | RO | 0x0000 (0dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Get Cycle Time |
The entries 1C32:03, 1C32:05, 1C32:06, 1C32:09, 1C33:03, 1C33:06, 1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of intervals between SYNC0 and SYNC1 events that are too short (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time |
| UINT32 | RW | 0x00000000 (0dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Sync modes supported:
| UINT16 | RO | 0x0000 (0dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x00000000 (0dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Get Cycle Time | as 1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
Code word (currently reserved) |
UINT32 |
RW |
0x00000000 (0dec) |
Index F009 Password protection
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F009:0 | Password protection | Password protection user calibration | UINT32 | RW | 0x00000000 (0dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision |
| UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision number |
| UINT32 | RW | 0x00000000 (0dec) |
Index 1804 SECC TxPDO-Par Charge Status AC Low Level
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1806:0 | SECC TxPDO-Par Plug and Charge | PDO Parameter TxPDO 7 | UINT8 | RO | 0x06 (6dec) |
1806:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 7 | OCTET-STRING[8] | RO | 04 1A 00 00 00 00 00 00 |
Index 1A05 SECC TxPDO-Map Diagnostics Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A05:0 | SECC TxPDO-Map Diagnostics Data | PDO Mapping TxPDO 6 | UINT8 | RO | 0x19 (25dec) |
1A05:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x01 (Send)) | UINT32 | RO | 0x6003:01, 8 |
1A05:02 | SubIndex 002 | 2. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A05:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x03 (Receive__Alive Counter)) | UINT32 | RO | 0x6003:02, 152 |
1A05:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A05:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x03 (Receive__Receive Counter)) | UINT32 | RO | 0x6003:03, 16 |
1A05:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x06 (Error__Diag Code 0)) | UINT32 | RO | 0x6003:04, 8 |
1A05:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x07 (Error__Diag Code 1)) | UINT32 | RO | 0x6003:05, 8 |
1A05:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x08 (Error__Diag Code 2)) | UINT32 | RO | 0x6003:06, 32 |
1A05:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x09 (Error__Diag Code 3)) | UINT32 | RO | 0x6003:07, 32 |
1A05:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x0A (Debug__Pilot States Status)) | UINT32 | RO | 0x6003:08, 32 |
1A05:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x0B (Debug__Slac Status)) | UINT32 | RO | 0x6003:09, 32 |
1A05:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x0C (Debug__V2G Status DIN)) | UINT32 | RO | 0x6003:0A, 8 |
1A05:0D | SubIndex 013 | 13. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x6003:0B, 8 |
1A05:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x0E (Debug__PP Voltage)) | UINT32 | RO | 0x6003:0C, 16 |
1A05:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x0F (Debug__CP Voltage)) | UINT32 | RO | 0x6003:0D, 16 |
1A05:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x10 (Debug__V2G Status DCISO)) | UINT32 | RO | 0x6003:0E, 8 |
1A05:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x11 (Debug__V2G Status ACISO)) | UINT32 | RO | 0x6003:0F, 8 |
1A05:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x12 (Debug__Watchdog Reset Cause)) | UINT32 | RO | 0x6003:10, 8 |
1A05:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x14 (Debug__Watchdog Reset Log 0)) | UINT32 | RO | 0x6003:11, 8 |
1A05:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x15 (Debug__Watchdog Reset Log 1)) | UINT32 | RO | 0x6003:12, 8 |
1A05:15 | SubIndex 021 | 21. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x17 (Debug__Watchdog Reset Log 2)) | UINT32 | RO | 0x6003:13, 8 |
1A05:16 | SubIndex 022 | 22. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x18 (Debug__Watchdog Reset Log 3)) | UINT32 | RO | 0x6003:14, 8 |
1A05:17 | SubIndex 023 | 23. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x6003:15, 8 |
1A05:18 | SubIndex 024 | 24. PDO Mapping entry (object 0x6003 (SECC Diagnostics Data), entry 0x16 (Watchdog__Watchdog Reset Log 3)) | UINT32 | RO | 0x6003:16, 8 |
1A05:19 | SubIndex 025 | 25. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
Index 1A06 SECC TxPDO-Map Plug and Charge
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A06:0 | SECC TxPDO-Map Plug and Charge | PDO Mapping TxPDO 7 | UINT8 | RO | 0x05 (5dec) |
1A06:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6004 (SECC Plug and Charge), entry 0x01 (Certificate Validation Status)) | UINT32 | RO | 0x6004:01, 128 |
1A06:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6004 (SECC Plug and Charge), entry 0x02 (Signature Validation Status)) | UINT32 | RO | 0x6004:02, 8 |
1A06:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6004 (SECC Plug and Charge), entry 0x03 (EMAID Validation Status)) | UINT32 | RO | 0x6004:03, 8 |
1A06:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x6004:04, 8 |
1A06:05 | SubIndex 005 | 5. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |