Explicit messages

Program example „ExplMessageEditor“: Explicit messages 1:Download

With the following ADS commands you can use EL6752 to send explicit messages.

GET_ATTRIBUTE_SINGLE via ADSRead Data Transfer
SET_ATTRIBUTE_SINGLE via ADSWrite Data Transfer
COMMON SERVICE via ADSReadWrite Data Transfer

For the ADS NetID and the port, the values from the system manager are to be used.

(*
GET_ATTRIBUTE_SINGLE via ADSRead Data Transfer

IDXGRP: Index GroupNumber = Object Class
IDXOFFS: Index OffsetNumber = (Object Instance *. 0x100) + Attribute Id
LEN: Read Data Lengths in Bytes
DESTADDR: Address of DataBuffer to read with the Get-Attribute Single Service
*)
fbADSRead(
NETID:= ADSNetId,
PORT:= ADSPort,
IDXGRP:= IGrp_ADSRead,
IDXOFFS:= IOff_ADSRead,
LEN:= ADSReadLen,
DESTADDR:= ADR(GetAttributeData[0]),
READ:= ADSReadCommand,
TMOUT:= T#5s,
BUSY=> ADSReadBusy,
ERR=> ADSReadErr,
ERRID=> ADSReadErrID);
(*
COMMON SERVICE via ADSReadWrite Data Transfer

IDXGRP: Index GroupNumber = Object Class
IDXOFFS: Index OffsetNumber = (Object Instance *. 0x100) + Service Id
WRITELEN: Write Data Lengths in Bytes
READLEN: Read Data Lengths in Bytes
SRCADDR: Address of DataBuffer to write
DESTADDR: Address of DataBuffer to read
*)

fbADSReadWrite(
NETID:= ADSNetId,
PORT:= ADSPort,
IDXGRP:= Grp_ADSReadWrite,
IDXOFFS:= IOff_ADSReadWrite,
WRITELEN:= ADSReadWriteWriteLen,
READLEN:= ADSReadWriteReadLen,
SRCADDR:= ADR(CommonServiceWriteData[0]),
DESTADDR:= ADR(CommonServiceReadData[0]),
WRTRD:= ADSReadWriteCommand,
TMOUT:= T#5s,
BUSY=> ADSReadWriteBusy,
ERR=> ADSReadWriteErr,
ERRID=> ADSReadWriteErrID);

and

(*
SET_ATTRIBUTE_SINGLE via ADSWrite Data Transfer
IDXGRP: Index GroupNumber = Object Class
IDXOFFS: Index OffsetNumber = (Object Instance *. 0x100) + Attribute Id
LEN: Write Data Lengths in Bytes
SRCADDR: Address of DataBuffer to write with the Set-Attribute Single Service
*)
fbADSWrite(
NETID:= ADSNetId,
PORT:= ADSPort,
IDXGRP:= IGrp_ADSWrite,
IDXOFFS:= IOff_ADSWrite,
LEN:= ADSWriteLen,
SRCADDR:= ADR(SetAttributeWriteData[0]),
WRITE:= ADSWriteCommand,
TMOUT:= T#5s,
BUSY=> ADSWriteBusy,
ERR=> ADSWriteErr,
ERRID=> ADSWriteErrID);
Explicit messages 2:
Fig.21: Using ADS NetID and Port from System Manager