DeviceNet® slave device / EL6752-0010 - MacState
For monitoring the DeviceNet communication the MacState of the DeviceNet device / EL6752-0010 must be checked. If the MacState is not equal zero, the DeviceNet slave is not participating correctly in the DeviceNet data exchange.
Fig.72: MacState in the TwinCAT treeMacState
0 = No error
1 = Station deactivated
2 = Station not exists
18 = Station ready
40 = Heartbeat Message not received
41 = Shutdown Message received
42 = Electronic Key Fault: Vendor Id
43 = Electronic Key Fault: Device Type
44 = Electronic Key Fault: Product Code
45 = Electronic Key Fault: Revision
46 = Fault while writing Start-Up Attributs
47 = wrong Produced IO-Data Size
48 = wrong Consumed IO-Data Size
49 = Idle Mode