Profile-specific objects (0x6000-0xFFFF)
The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.
Index A000 Status Data Slave
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A000 | Status Data Slave | max. Subindex | UINT8 | RO | 0x02 (2dec) |
A000:01 |
|
|
|
|
|
... |
|
|
|
|
|
A000:FF |
|
|
|
|
|
Index F000 Modular device profile
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F000:0 |
Modular device profile |
General information for the modular device profile |
UINT8 |
RO |
0x02 (2dec) |
|
F000:01 |
Module index distance |
Index distance of the objects of the individual channels |
UINT16 |
RO |
0x0010 (16dec) |
|
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RO |
0x0001 (1dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F100 DeviceNet status
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F100:0 |
DeviceNet status |
DeviceNet status of the EL6752-0010 |
UINT8 |
RO |
0x10 (16dec) |
|
F100:01 |
Communication status |
Communication status of the EL6752-0010: 0 = No error |
UINT8 |
RO |
0x00 (0dec) |
|
F100:10 |
TxPdoState |
Status of the Tx-PDO |
BOOLEAN |
RO |
0x00 (0dec) |
Index F101 Network status
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F101:0 |
Network status |
Max. Subindex |
UINT8 |
RO |
0x11 (17dec) |
|
F101:01 |
Device status |
0: RUN MODE |
UINT8 |
RO |
0x00 (0dec) |
|
F101:09 |
CAN BUS-OFF |
CAN controller of the EL6752-0010 is in state bus-off |
BOOLEAN |
RO |
0x00 (0dec) |
|
F101:0A |
CAN warning limit |
CAN controller of the EL6752-0010 has exceeded the warning limit |
BOOLEAN |
RO |
0x00 (0dec) |
|
F101:0B |
CAN Overrun |
CAN controller of the EL6752-0010 is in state bus-off |
BOOLEAN |
RO |
0x00 (0dec) |
|
F101:11 |
CAN BUS load |
CAN bus load 0 - 100 % |
UINT16 |
RO |
0x0000 (0dez) |
Index F102 Status - MacState
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F102:0 | Status - MacState |
| UINT8 | RO | 0x01 (1dec) |
F102:01 |
|
|
|
|
|
... |
|
|
|
|
|
F102:FF |
|
|
|
|
|
Index F103 Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F103:0 | Diag data |
| UINT8 | RO | 0x01 (1dec) |
F103:01 |
|
|
|
|
|
... |
|
|
|
|
|
F103:FF |
|
|
|
|
|
Index F600 BitStrobe Bits
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F600:0 | BitStrobe Bits |
| UINT8 | RO | 0x01 (01dec) |
F600:01 |
|
|
|
|
|
... |
|
|
|
|
|
F600:FF |
|
|
|
|
|
Index F800 Bus Parameter set
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
F800:0 | Bus Parameter set | Max. Subindex | UINT8 | RW | 0x0B (11dec) | |
F800:01 | MAC ID | Device address of the DeviceNet device (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) | |
F800:02 | Baud rate | permitted values: | UINT16 | RW | 0x0100 (256dec) | |
0 | invalid | |||||
1 | 500 kbaud | |||||
2 | 250 kbaud | |||||
3 | 125 kbaud | |||||
F800:03 | Vendor ID | Vendor ID of the DeviceNet device (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) | |
F800:04 | DeviceType | Device type of the DeviceNet device (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) | |
F800:05 | Product Code | Product code of the DeviceNet device (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) | |
F800:06 | Revision Number | Version number of the DeviceNet device (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) | |
F800:07 | Serial Number | Serial number of the DeviceNet device (see DeviceNet specification) | UINT32 | RW | 0x00350000 (3473408dec) | |
F800:08 | Product Name | Product name of the DeviceNet device (see DeviceNet specification) | OCTET-STRING[32] | RW | {0} | |
F800:09 | Quick Connect | permitted values: | UINT16 | RW | 0x0000 (0dec) | |
0 | Quick Connect Disabled | |||||
1 | Quick Connect DEnabled | |||||
F800:0A | Reserved | reserved | UINT16 | RW | 0x0000 (0dec) | |
F800:0B | Reserved2 | reserved | UINT16 | RW | 0x0000 (0dec) | |
Index F880 Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F880:0 | Vendor data | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F880:01 | Serial Number | Serial Number | UINT32 | RW | 0x00000000 (0dec) |