Objects for the parameterization
Index 8000 configuration data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | Configuration data | Max. Subindex | UINT8 | RW | 0x33 (51dec) |
8000:01 | MAC ID | DeviceNet device address (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:02 | ProductName | Product name | OCTET-STRING[16] | RW | {0} |
8000:03 | Device Type | Device type (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:04 | Vendor ID | Vendor ID (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:05 | Product Code | Product code (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:06 | Revision Number | Revision number (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:07 | Serial Number | Serial number (see DeviceNet specification) | UINT32 | RW | 0x00000000 (0dec) |
8000:08 | Network Flags | Reserved for AMS via DeviceNet | UINT16 | RW | 0x0000 (0dec) |
8000:09 | Network Port | Reserved for AMS via DeviceNet | UINT16 | RW | 0x0000 (0dec) |
8000:0A | Network Segment Address | Reserved for AMS via DeviceNet | OCTET-STRING[6] | RW | {0} |
8000:0A | Reserved | reserved | UINT16 | RW | 0x0000 (0dec) |
8000:0B | Electronic Key | Electronic key bit mask: Bit 0: Check Vendor Id Bit 1: Check DeviceType Bit 2: Check Product Code Bit 3: Check Revision Bit 4: reserved(0) Bit 5: reserved(0) Bit 6: reserved(0) Bit 7: reserved(0) | UINT16 | RW | 0x0100 (256dec) |
8000:0D | Allocation Choice | DeviceNet mode selection (see DeviceNet specification) Bit 0: reserved (0) Bit 1: Polled Bit 2: Bit-Strobed Bit 3: reserved (0) Bit 4: Change of State Bit 5: Cyclic Bit 6: Acknowledge Suppression Bit 7: reserved(0) | UINT16 | RW | 0x0100 (256dec) |
8000:0E | Expected Packet Rate - Poll | Timing parameter for the poll connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:0F | Expected Packet Rate - Bit Strobe | Timing parameter for the bit strobe connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:10 | Expected Packet Rate - COS/Cyclic | Timing parameter for the COS/cyclic connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:11 | Produced Data Size - Poll | Data length in poll mode | UINT16 | RW | 0x0000 (0dec) |
8000:12 | Produced Data Size - Bit Strobe | Data length in bit strobe mode | UINT16 | RW | 0x0000 (0dec) |
8000:13 | Produced Data Size - COS/Cyclic | Data length in Change of State / Cyclic mode | UINT16 | RW | 0x0000 (0dec) |
8000:14 | Reserved1 | reserved | UINT16 | RW | 0x0000 (0dec) |
8000:15 | Reserved2 | reserved | UINT16 | RW | 0x0000 (0dec) |
8000:16 | Reserved3 | reserved | UINT16 | RW | 0x0000 (0dec) |
8000:17 | Consumed Data Size - Poll | Data length in poll mode | UINT16 | RW | 0x0000 (0dec) |
8000:18 | Consumed Data Size - Bit Strobe | Data length in bit strobe mode | UINT16 | RW | 0x0000 (0dec) |
8000:19 | Consumed Data Size - COS/Cyclic | Data length in Change of State / Cyclic mode | UINT16 | RW | 0x0000 (0dec) |
8000:1A | Reserved4 | reserved | UINT16 | RW | 0x0000 (0dec) |
8000:1B | Reserved5 | reserved | UINT16 | RW | 0x0000 (0dec) |
8000:1C | Reserved6 | reserved | UINT16 | RW | 0x0000 (0dec) |
8000:1D | Inhibit Time | Timing parameter for the COS/cyclic connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:1E | Acknowledge Timer | Timing parameter for the COS/cyclic connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:1F | Acknowledge Retry Limit | Timing parameter for the COS/cyclic connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
8000:20 | Reserved7 | reserved | UINT16 | RW | 0x0000 (0dec) |
8000:21 | Reserved8 | reserved | UINT16 | RW | 0x0000 (0dec) |