Profile-specific objects (0x6000-0xFFFF)
The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.
Index 6000-603E Produced Data Slave 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000+n*16:0 | Produced Data Slave 1 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RO | 0x01 (1dec) |
(6000+n*16):01 |
|
|
|
|
|
... |
|
|
|
|
|
(6000+n*16):FF |
|
|
|
|
|
Index 7000-703E Consumed Data Slave 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000+n*16:0 | Consumed Data Slave 1 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RO | 0x01 (1dec) |
(7000+n*16):01 |
|
|
|
|
|
... |
|
|
|
|
|
(7000+n*16):FF |
|
|
|
|
|
Index A000-A03E Status Data Slave 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A000+n*16:0 | Status Data Slave 1 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RO | 0x02 (2dec) |
(A000+n*16):01 |
|
|
|
|
|
... |
|
|
|
|
|
(A000+n*16):FF |
|
|
|
|
|
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular Device Profile | General information for the Modular Device Profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x003F (63dec) |
F000:03 | General configuration |
| UINT32 | RO | 0x7FFFFFFF (2147483647dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | List of the DeviceNet slaves connected to the EL6752. | UINT8 | RW | 0x00 (0dec) |
F010:01 |
| Product code of the first DeviceNet slave | UINT16 | RO | 0x00 (0dec) |
... |
|
|
|
|
|
F010:3F |
|
|
|
|
|
Index F100 DeviceNet status
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
F100:0 | DeviceNet status | Max. Subindex | UINT8 | RO | 0x10 (16dec) | |
F100:01 | Communication status | permitted values: | UINT8 | RO | 0x00 (0dec) | |
0 | No error | |||||
1 | Node deactivated | |||||
2 | Node not exist, Timeout | |||||
18 | Node ready | |||||
49 | Idle Mode, Idle Messages received | |||||
F100:10 | TxPdoState | Status of the Tx-PDO | BOOLEAN | RO | 0x00 (0dec) | |
Index F101 Network status
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F101:0 |
Network status |
Max. Subindex |
UINT8 |
RO |
0x11 (17dec) |
|
F101:01 |
Device status |
0: RUN MODE |
UINT8 |
RO |
0x00 (0dec) |
|
F101:09 |
CAN BUS-OFF |
CAN controller of the EL6752 is in state bus-off |
BOOLEAN |
RO |
0x00 (0dec) |
|
F101:0A |
CAN warning limit |
CAN controller of the EL6752 has exceeded the warning limit |
BOOLEAN |
RO |
0x00 (0dec) |
|
F101:0B |
CAN Overrun |
CAN controller of the EL6752 is in state bus-off |
BOOLEAN |
RO |
0x00 (0dec) |
|
F101:11 |
CAN BUS load |
CAN bus load 0 - 100% |
UINT16 |
RO |
0x0000 (0dec) |
Index F102 Status - MacState
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F102:0 | Status - MacState |
| UINT8 | RO | 0x01 (1dec) |
F102:01 |
|
|
|
|
|
... |
|
|
|
|
|
F102:FF |
|
|
|
|
|
Index F103 Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F103:0 | Diag data |
| UINT8 | RO | 0x01 (1dec) |
F103:01 |
|
|
|
|
|
... |
|
|
|
|
|
F103:FF |
|
|
|
|
|
Index F200 BitStrobe Bits
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F200:0 | BitStrobe Bits |
| UINT8 | RO | 0x40 (64dec) |
F200:01 |
|
|
|
|
|
... |
|
|
|
|
|
F200:FF |
|
|
|
|
|
Index F800 Bus Parameter set
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
F800:0 | Bus Parameter set | Max. Subindex | UINT8 | RW | 0x0B (11dec) | |
F800:01 | MAC ID | Device address of the DeviceNet device (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) | |
F800:02 | Baud rate | permitted values: | UINT16 | RW | 0x0100 (256dec) | |
0 | invalid | |||||
1 | 500 kbaud | |||||
2 | 250 kbaud | |||||
3 | 125 kbaud | |||||
F800:03 | Vendor ID | Vendor ID of the DeviceNet device (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) | |
F800:04 | DeviceType | Device type of the DeviceNet device (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) | |
F800:05 | Product Code | Product code of the DeviceNet device (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) | |
F800:06 | Revision Number | Version number of the DeviceNet device (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) | |
F800:07 | Serial Number | Serial number of the DeviceNet device (see DeviceNet specification) | UINT32 | RW | 0x00350000 (3473408dec) | |
F800:08 | Product Name | Product name of the DeviceNet device (see DeviceNet specification) | OCTET-STRING[32] | RW | {0} | |
F800:09 | Quick Connect | permitted values: | UINT16 | RW | 0x0000 (0dec) | |
0 | Quick Connect Disabled | |||||
1 | Quick Connect DEnabled | |||||
F800:0A | Reserved | reserved | UINT16 | RW | 0x0000 (0dec) | |
F800:0B | Reserved2 | reserved | UINT16 | RW | 0x0000 (0dec) | |
Index F880 Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F880:0 | Vendor data | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F880:01 | Serial Number | Serial Number | UINT32 | RW | 0x00000000 (0dec) |