Standard objects (0x1000-0x1FFF)
Index 1000 Device type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1000:0 |
Device type |
Device type of the EtherCAT slave: The Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. |
UINT32 |
RO |
0x14501389 (340792201dec) |
Index 1008 Device name
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1008:0 |
Device name |
Device name of the EtherCAT slave |
STRING |
RO |
EL6752 |
Index 1009 Hardware version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
00 |
Index 100A Software version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
00 |
Index 1018 Identity
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1018:0 |
Identity |
Information for identifying the slave |
UINT8 |
RO |
0x04 (4dec) |
|
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 (2dec) |
|
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
0x1A603052 (442511442dec) |
|
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
0x00100000 (1048576dec) |
|
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10E2 Manufacturer-specific Identification Code
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code | Manufacturer-specific Identification Code | UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 | reserved | STRING | RO |
|
Index 1600-163E DNS RxPDO-Map Slave 0
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600+n:0 | DNS RxPDO-Map Slave 0 | PDO Mapping RxPDO 1 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1600+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1600+n):FF |
|
|
|
|
|
Index 1650-168E DNS RxPDO-Map Slave 5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1650+n:0 | DNS RxPDO-Map Slave 5 | PDO Mapping RxPDO 81 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1650+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1650+n):FF |
|
|
|
|
|
Index 16A0-16DE DNS RxPDO-Map Slave 10
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16A0+n:0 | DNS RxPDO-Map Slave 10 | PDO Mapping RxPDO 161 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(16A0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(16A0+n):FF |
|
|
|
|
|
Index 16F0-172E DNS RxPDO-Map Slave 15
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16F0+n:0 | DNS RxPDO-Map Slave 15 | PDO Mapping RxPDO 241 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(16F0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(16F0+n):FF |
|
|
|
|
|
Index 1740-177E DNS RxPDO-Map Slave 20
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1740+n:0 | DNS RxPDO-Map Slave 20 | PDO Mapping RxPDO 321 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1740+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1740+n):FF |
|
|
|
|
|
Index 1790-17CE DNS RxPDO-Map Slave 25
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1790+n:0 | DNS RxPDO-Map Slave 25 | PDO Mapping RxPDO 401 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1790+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1790+n):FF |
|
|
|
|
|
Index 17E0-181E DNS RxPDO-Map Slave 30
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
17E0+n:0 | DNS RxPDO-Map Slave 30 | PDO Mapping RxPDO 481 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(17E0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(17E0+n):FF |
|
|
|
|
|
Index 1830-186E DNS RxPDO-Map Slave 35
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1830+n:0 | DNS RxPDO-Map Slave 35 | PDO parameter TxPDO 49 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1830+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1830+n):FF |
|
|
|
|
|
Index 1880-18BE DNS RxPDO-Map Slave 40
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1880+n:0 | DNS RxPDO-Map Slave 40 | PDO parameter TxPDO 129 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1880+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1880+n):FF |
|
|
|
|
|
Index 18D0-190E DNS RxPDO-Map Slave 45
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
18D0+n:0 | DNS RxPDO-Map Slave 45 | PDO parameter TxPDO 209 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(18D0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(18D0+n):FF |
|
|
|
|
|
Index 1920-195E DNS RxPDO-Map Slave 50
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1920+n:0 | DNS RxPDO-Map Slave 50 | PDO parameter TxPDO 289 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1920+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1920+n):FF |
|
|
|
|
|
Index 1970-19AE DNS RxPDO-Map Slave 55
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1970+n:0 | DNS RxPDO-Map Slave 55 | PDO parameter TxPDO 369 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1970+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1970+n):FF |
|
|
|
|
|
Index 19C0-19FE DNS RxPDO-Map Slave 60
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
19C0+n:0 | DNS RxPDO-Map Slave 60 | PDO parameter TxPDO 449 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(19C0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(19C0+n):FF |
|
|
|
|
|
Index 1AB0-1AEE DNS TxPDO-Map Slave 11
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1AB0+n:0 | DNS TxPDO-Map Slave 11 | PDO Mapping TxPDO 177 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1AB0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1AB0+n):FF |
|
|
|
|
|
Index 1B00-1B3E DNS TxPDO-Map Slave 16
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1B00+n:0 | DNS TxPDO-Map Slave 16 | PDO Mapping TxPDO 257 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1B00+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1B00+n):FF |
|
|
|
|
|
Index 1B50-1B8E DNS TxPDO-Map Slave 21
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1B50+n:0 | DNS TxPDO-Map Slave 21 | PDO Mapping TxPDO 337 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1B50+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1B50+n):FF |
|
|
|
|
|
Index 1BA0-1BDE DNS TxPDO-Map Slave 26
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1BA0+n:0 | DNS TxPDO-Map Slave 26 | PDO Mapping TxPDO 417 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1BA0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1BA0+n):FF |
|
|
|
|
|
Index 1BF0-1C2E DNS TxPDO-Map Slave 31
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1BF0+n:0 | DNS TxPDO-Map Slave 31 | PDO Mapping TxPDO 497 (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1BF0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1BF0+n):FF |
|
|
|
|
|
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current sync mode:
3: DC-Mode - Synchron with SYNC1 Event | UINT16 | RW | 0x0000 (0dec) |
1C32:02 | Cycle time | Cycle time (in ns):
DC-Mode: SYNC0/SYNC1 Cycle Time | UINT32 | RW | 0x00000000 (0dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC‑Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Sync modes supported:
Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08) | UINT16 | RO | 0x4001 (16385dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Get Cycle Time |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of intervals between SYNC0 and SYNC1 events that are too short (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current sync mode:
34: Synchron with SM 2 Event (outputs available) | UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x00000000 (0dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Sync modes supported:
Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08 or 0x1C33:08) | UINT16 | RO | 0x4001 (16385dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x00000000 (0dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Get Cycle Time | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index 1C40-1C7E DNS TxPDO-Map Slave 36
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C40+n:0 | DNS TxPDO-Map Slave 36 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1C40+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1C40+n):FF |
|
|
|
|
|
Index 1C50-1C8E DNS TxPDO-Map Slave 37
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C50+n:0 | DNS TxPDO-Map Slave 37 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1C50+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1C50+n):FF |
|
|
|
|
|
Index 1C60-1C9E DNS TxPDO-Map Slave 38
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C60+n:0 | DNS TxPDO-Map Slave 38 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1C60+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1C60+n):FF |
|
|
|
|
|
Index 1C70-1CAE DNS TxPDO-Map Slave 39
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C70+n:0 | DNS TxPDO-Map Slave 39 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1C70+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1C70+n):FF |
|
|
|
|
|
Index 1C80-1CBE DNS TxPDO-Map Slave 40
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C80+n:0 | DNS TxPDO-Map Slave 40 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1C80+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1C80+n):FF |
|
|
|
|
|
Index 1C90-1CCE DNS TxPDO-Map Slave 41
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C90+n:0 | DNS TxPDO-Map Slave 41 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1C90+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1C90+n):FF |
|
|
|
|
|
Index 1CA0-1CDE DNS TxPDO-Map Slave 42
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1CA0+n:0 | DNS TxPDO-Map Slave 42 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1CA0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1CA0+n):FF |
|
|
|
|
|
Index 1CB0-1CEE DNS TxPDO-Map Slave 43
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1CB0+n:0 | DNS TxPDO-Map Slave 43 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1CB0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1CB0+n):FF |
|
|
|
|
|
Index 1CC0-1CFE DNS TxPDO-Map Slave 44
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1CC0+n:0 | DNS TxPDO-Map Slave 44 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1CC0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1CC0+n):FF |
|
|
|
|
|
Index 1CD0-1D0E DNS TxPDO-Map Slave 45
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1CD0+n:0 | DNS TxPDO-Map Slave 45 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1CD0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1CD0+n):FF |
|
|
|
|
|
Index 1CE0-1D1E DNS TxPDO-Map Slave 46
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1CE0+n:0 | DNS TxPDO-Map Slave 46 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1CE0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1CE0+n):FF |
|
|
|
|
|
Index 1CF0-1D2E DNS TxPDO-Map Slave 47
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1CF0+n:0 | DNS TxPDO-Map Slave 47 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1CF0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1CF0+n):FF |
|
|
|
|
|
Index 1D00-1D3E DNS TxPDO-Map Slave 48
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1D00+n:0 | DNS TxPDO-Map Slave 48 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1D00+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1D00+n):FF |
|
|
|
|
|
Index 1D10-1D4E DNS TxPDO-Map Slave 49
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1D10+n:0 | DNS TxPDO-Map Slave 49 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1D10+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1D10+n):FF |
|
|
|
|
|
Index 1D20-1D5E DNS TxPDO-Map Slave 50
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1D20+n:0 | DNS TxPDO-Map Slave 50 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1D20+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1D20+n):FF |
|
|
|
|
|
Index 1D30-1D6E DNS TxPDO-Map Slave 51
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1D30+n:0 | DNS TxPDO-Map Slave 51 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1D30+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1D30+n):FF |
|
|
|
|
|
Index 1D40-1D7E DNS TxPDO-Map Slave 52
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1D40+n:0 | DNS TxPDO-Map Slave 52 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1D40+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1D40+n):FF |
|
|
|
|
|
Index 1D50-1D8E DNS TxPDO-Map Slave 53
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1D50+n:0 | DNS TxPDO-Map Slave 53 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1D50+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1D50+n):FF |
|
|
|
|
|
Index 1D60-1D9E DNS TxPDO-Map Slave 54
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1D60+n:0 | DNS TxPDO-Map Slave 54 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1D60+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1D60+n):FF |
|
|
|
|
|
Index 1D70-1DAE DNS TxPDO-Map Slave 55
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1D70+n:0 | DNS TxPDO-Map Slave 55 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1D70+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1D70+n):FF |
|
|
|
|
|
Index 1D80-1DBE DNS TxPDO-Map Slave 56
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1D80+n:0 | DNS TxPDO-Map Slave 56 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1D80+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1D80+n):FF |
|
|
|
|
|
Index 1D90-1DCE DNS TxPDO-Map Slave 57
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1D90+n:0 | DNS TxPDO-Map Slave 57 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1D90+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1D90+n):FF |
|
|
|
|
|
Index 1DA0-1DDE DNS TxPDO-Map Slave 58
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1DA0+n:0 | DNS TxPDO-Map Slave 58 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1DA0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1DA0+n):FF |
|
|
|
|
|
Index 1DB0-1DEE DNS TxPDO-Map Slave 59
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1DB0+n:0 | DNS TxPDO-Map Slave 59 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1DB0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1DB0+n):FF |
|
|
|
|
|
Index 1DC0-1DFE DNS TxPDO-Map Slave 60
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1DC0+n:0 | DNS TxPDO-Map Slave 60 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1DC0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1DC0+n):FF |
|
|
|
|
|
Index 1DD0-1E0E DNS TxPDO-Map Slave 61
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1DD0+n:0 | DNS TxPDO-Map Slave 61 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1DD0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1DD0+n):FF |
|
|
|
|
|
Index 1DE0-1E1E DNS TxPDO-Map Slave 62
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1DE0+n:0 | DNS TxPDO-Map Slave 62 | (one object per module (0 <= n < maximum number of modules)) | UINT8 | RW | 0x00 (0dec) |
(1DE0+n):01 |
|
|
|
|
|
... |
|
|
|
|
|
(1DE0+n):FF |
|
|
|
|
|
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |