Objects for the parameterization
Index 8000-803E configuration data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000+n*16:0 | Configuration data | (for each module one object is defined (0 ≤ n < maximum number of modules)) | UINT8 | RW | 0x33 (51dez) |
(8000+n*16):01 | MAC ID | DeviceNet device address (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):03 | ProductName | Product name | OCTET-STRING[32] | RW | {0} |
(8000+n*16):04 | Device Type | Device type (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dez) |
(8000+n*16):05 | Vendor ID | Manufacturer ID (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):06 | Product Code | Product code (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):07 | Revision Number | Version number (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dez) |
(8000+n*16):08 | Serial Number | Serial number (see DeviceNet specification) | UINT32 | RW | 0x00000000 (0dec) |
(8000+n*16):1D | Network Flags | Reserved for AMS via DeviceNet | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):1E | Network Port | Reserved for AMS via DeviceNet | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):1F | Network Segment Address | Reserved for AMS via DeviceNet | OCTET-STRING[6] | RW | {0} |
(8000+n*16):20 | Allocation Choice | DeviceNet mode selection (see DeviceNet specification) Bit 0: reserved (0) Bit1: Polled Bit2: Bit-Strobed Bit3: reserved (0) Bit4: Change of State Bit5: Cyclic Bit6: Acknowledge Suppression Bit7: reserved(0) | UINT16 | RW | 0x0100 (256dec) |
(8000+n*16):21 | Expected Packet Rate - Poll | Timing parameter for the poll connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):22 | Expected Packet Rate - Bit Strobe | Timing parameter for the bit strobe connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):23 | Expected Packet Rate - COS/Cyclic | Timing parameter for the COS/cyclic connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):24 | Produced Data Size - Poll | Data length in poll mode | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):25 | Produced Data Size - Bit Strobe | Data length in bit strobe mode | UINT16 | RW | 0x0000 (0dez) |
(8000+n*16):26 | Produced Data Size - COS/Cyclic | Data length in change of state / cyclic mode | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):27 | Consumed Data Size - Poll | Data length in poll mode | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):28 | Consumed data size - Bit strobe | Data length in bit strobe mode | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):29 | Consumed Data Size - COS/Cyclic | Data length in change of state / cyclic mode | UINT16 | RW | 0x0000 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
(8000+n*16):2A | Electronic Key | Electronic key bit mask: Bit 0: Check Vendor Id Bit 1: Check DeviceType Bit 2: Check Product Code Bit 3: Check Revision Bit 4: reserved(0) Bit 5: reserved(0) Bit 6: reserved(0) Bit 7: reserved(0) | UINT16 | RW | 0x0100 (256dec) |
(8000+n*16):2B | Acknowledge Timer | Timing parameter for the COS/cyclic connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):2C | Acknowledge Retry Limit | Timing parameter for the COS/cyclic connection (see DeviceNet specification) | UINT16 | RW | 0x0100 (256dec) |
(8000+n*16):2D | Inhibit Time | Timing parameter for the COS/cyclic connection (see DeviceNet specification) | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):2E | Produced data type - poll | reserved | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):2F | Produced data type - Bit strobe | reserved | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):30 | Produced data type - COS/cyclic | reserved | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):31 | Consumed data type - poll | reserved | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):32 | Consumed data type - Bit strobe | reserved | UINT16 | RW | 0x0000 (0dec) |
(8000+n*16):33 | Consumed data type - COS/cyclic | reserved | UINT16 | RW | 0x0000 (0dec) |