Drop lines

Drop lines must always be avoided as far as possible, since they inevitably cause reflections. The reflections caused by drop lines are not however usually critical, provided they have decayed fully before the sampling time. In the case of the bit timing settings selected in the Bus Couplers it can be assumed that this is the case, provided the following drop line lengths are not exceeded:

Baud rate

Drop line length

Total length of all drop lines

500 kbit/s

< 6 m

< 39 m

250 kbit/s

< 6 m

< 78 m

125 kbit/s

< 6 m

< 156 m

Drop lines must not be furnished with termination resistors (Fig. Drop line topology).

Drop lines 1:
Fig.10: Drop line topology