Technical data
Technical data | EL6752 | EL6752-0010 |
|---|---|---|
Bus / system | DeviceNet® | |
Version | Master | Slave |
Number of fieldbus channels | 1 | |
Data transfer rate | 125, 250 or 500 kbaud | |
Bus interface | Open style 5-pin connector according to DeviceNet® specification, galvanically isolated; card comes with connector | |
Bus devices | maximum 63 slaves | |
Communication | DeviceNet® network master (scanner) | DeviceNet® - slave |
Diagnostics | Status LEDs | |
Power supply | via the E-bus | |
Current consumption via E-bus | typ. 260 mA | |
Electrical isolation | 500 V (E-bus/CANopen) | |
Configuration | with TwinCAT System Manager | |
Weight | approx. 70 g | |
Permissible ambient temperature range during operation | -25 °C...+60 °C | |
Permissible ambient temperature range during storage | -40 °C...+85 °C | |
Permissible relative air humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm | |
on 35 mm mounting rail, conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable | |
Approvals / markings* | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |