Documentation issue status

Version

Comment

2.5.0

  • Update chapter "Technical data"
  • Update chapter "Object description and parameterization"
  • Update revision status
  • Structural update

2.4

  • Chapter "Recommended mounting rail" removed
  • Update chapter "Technical data"
  • Chapter “IECEx - Special conditions” added
  • Update revision status

2.3

  • Update chapter "Technical data"
  • Update chapter "Version identification of EtherCAT devices"
  • Structural update
  • Update notes
  • Update revision status
  • Chapter Disposal added

2.2

  • Structural update

2.1

  • Chapter "Explicit messages" amended
  • Update chapter “Technical data”
  • Structural update
  • Update revision status

2.0

  • Migration
  • Structural update

1.4

  • Addendum: Chapter “Configuration”: Changing DeviceNet® address and baud rate via ADS
  • Structural update

1.3

  • Corrections to chapter "Technical data"
  • Addendum: chapter "Firmware status"
  • Structural update

1.2

  • Corrections to chapter "Mounting and wiring"

1.1

  • Corrections to chapter "Mounting and wiring"

1.0

  • Corrections and addenda, first release

0.2

  • Corrections and addenda

0.1

  • Preliminary version for internal use