Operation of EtherCAT and Interbus master on a PC

If the EtherCAT master and the Interbus master are operated on a PC via TwinCAT for test purposes, a collision of the startup timers of the two devices will occur when TwinCAT is restarted. For this atypical case the following start sequence should be followed:

To operate the EtherCAT master and the Interbus master on the same PC permanently, it is advisable to use software-based process data transfer via TwinCAT or ADS, rather than a hardware link via the Interbus.

An example configuration with an Interbus master card "IBS PCI SC/I-T" appears in the System Manager as shown in Fig. Selective reload of the EtherCAT device.

Operation of EtherCAT and Interbus master on a PC 1:
Example configuration of EtherCAT and Interbus master on the same PC

Data that are output by the PLC via the output process data of the EL6740-0010 "Variable 4..6" are transported via the Interbus and appear as "Word0..2" in the Interbus device.