Technical data
Technical data | EL6740-0010 |
---|---|
Fieldbus | Interbus |
Function | Slave |
Number of fieldbus channels | 1 |
Data transfer rates | 2 Mbit (default) / 500 kbaud |
Bus interface | 2 x D sub plug, 9-pin, plug and socket with screening and vibration lock |
Max. number of bytes, fieldbus | 32 Word input and 32 Word output |
Hardware diagnostics | Status LEDs |
Supply voltage for electronics | via the E-bus |
Current consumption via E-bus | typ. 450 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Configuration | via TwinCAT System Manager |
Weight | approx. 80 g |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C |
Permissible relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | see notice |
Approvals / markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |