Configuration Data - CfgData

The CfgData describes the structure and length of the input and output data that is to be cyclically exchanged via Data_Exchange. There follows a description of the DP configuration data bytes

Bits 4-7

Meaning

0000B

Module without data. Bits 0-3 indicate how many bytes of manufacturer-specific data are still to follow.

0001B 

Inputs of type byte, with no consistency. Bits 0-3 contain the length of the input data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one byte, while bits 0-3 = 1111B corresponds to a length of 16 bytes)

0010B

Outputs of type byte, with no consistency. Bits 0-3 contain the length of the output data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one byte, while bits 0-3 = 1111B corresponds to a length of 16 bytes)

0011B

Inputs and outputs of type byte, with no consistency. Bits 0-3 contain the length of the input or output data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one byte, while bits 0-3 = 1111B corresponds to a length of 16 bytes)

0100B  

A special identification format for inputs. A byte follows that describes the associated input data (see below). Bits 0-3 indicate how many bytes of manufacturer-specific data are still to follow.

0101B 

Inputs of type word, with no consistency. Bits 0-3 contain the length of the input data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one word, while bits 0-3 = 1111B corresponds to a length of 16 words)

0110B  

Outputs of type word, with no consistency. Bits 0-3 contain the length of the output data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one word, while bits 0-3 = 1111B corresponds to a length of 16 words)

0111B  

Inputs and outputs of type word, with no consistency. Bits 0-3 contain the length of the input or output data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one word, while bits 0-3 = 1111B corresponds to a length of 16 words)

1000B

A special identification format for outputs. A byte follows that describes the associated output data (see below). Bits 0-3 indicate how many bytes of manufacturer-specific data are still to follow.

1001B

Inputs of type byte, with consistency. Bits 0-3 contain the length of the input data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one byte, while bits 0-3 = 1111B corresponds to a length of 16 bytes)

1010B

Outputs of type byte, with consistency. Bits 0-3 contain the length of the output data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one byte, while bits 0-3 = 1111B corresponds to a length of 16 bytes)

1011B

Inputs and outputs of type byte, with consistency. Bits 0-3 contain the length of the input or output data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one byte, while bits 0-3 = 1111B corresponds to a length of 16 bytes)

1100B

A special identification format for inputs and outputs. A byte first follows that describes the associated output data, and then one describing the associated input data (see below). Bits 0-3 indicate how many bytes of manufacturer-specific data are still to follow.

1101B

Inputs of type word, with consistency. Bits 0-3 contain the length of the input data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one word, while bits 0-3 = 1111B corresponds to a length of 16 words)

1110B

Outputs of type word, with consistency. Bits 0-3 contain the length of the output data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one word, while bits 0-3 = 1111B corresponds to a length of 16 words)

1111B  

Inputs and outputs of type word, with consistency. Bits 0-3 contain the length of the input or output data minus 1 (i.e. bits 0-3 = 0000B corresponds to a length of one word, while bits 0-3 = 1111B corresponds to a length of 16 words)

 

If the first byte has the type "special identification format", then the second or third bytes have the following meaning:

Bits 6-7

Meaning

00B

Type byte, with no consistency. Bits 0-5 contain the length of the data minus 1 (i.e. bits 0-5 = 000000B corresponds to a length of one byte, while bits 0-5 = 111111B corresponds to a length of 64 bytes)

01B 

Type word, with no consistency. Bits 0-5 contain the length of the data minus 1 (i.e. bits 0-5 = 000000B corresponds to a length of one word, while bits 0-5 = 111111B corresponds to a length of 64 words)

10B

Type byte, with consistency. Bits 0-5 contain the length of the data minus 1 (i.e. bits 0-5 = 000000B corresponds to a length of one byte, while bits 0-5 = 111111B corresponds to a length of 64 bytes)

11B

Type word, with consistency. Bits 0-5 contain the length of the data minus 1 (i.e. bits 0-5 = 000000B corresponds to a length of one word, while bits 0-5 = 111111B corresponds to a length of 64 words)