EL6731 - LED description

LED behavior
The LEDs facilitate diagnosing of the main terminal states:
LED | Color | Meaning | |
---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: | ||
single flash | State of the EtherCAT State Machine: | ||
Flashing | State of the EtherCAT State Machine: | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
BF | red | off | DP master is in CLEAR/OPERATE mode, all DP slaves are in data exchange |
Flashing | DP master is in CLEAR/OPERATE mode, at least one DP slave is in data exchange | ||
on | DP master is in STOP mode | ||
CPU Err | red | on | EL6731 processor error |
single flash | The EL6731 processor starts |