Technical data
Technical data | EL6731 | EL6731-0010 | |
---|---|---|---|
Bus system | PROFIBUS DP (standard), | ||
Version | Master | Slave | |
Number of fieldbus channels | 1 | ||
Data transfer rate | 9.6 kBit/s to 12 MBit/s 1) 2) | ||
Bus interface | 1 x D-Sub socket, 9-pin, galvanically isolated | ||
Bus nodes | maximum 125 slaves with up to 244 bytes input, output, parameter, configuration or diagnostic data per slave | ||
Cycle time | Differing DP cycle times per slave are possible using the CDL concept | ||
Process image | Sum max.: 1.4 kbyte input and 1.4 kbyte output data | ||
Diagnostics | Status LEDs | ||
Power supply | via the E-bus | ||
Current consumption via E-bus | typ. 350 mA | typ. 350 mA | |
typ. 200 mA | typ. 200 mA | ||
Electrical isolation | 500 V (E-bus/Profibus) | ||
Configuration | with TwinCAT System Manager | ||
Weight | approx. 70 g | ||
Permissible ambient temperature range during operation | -25 °C ... +60 °C (extended Temperature range) | ||
Permissible ambient temperature range during storage | -40 °C ... +85 °C | ||
Permissible relative humidity | 95 %, no condensation | ||
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
Approvals / markings* |
1) Hardware states 29 - 32 do not support 6 MBit/s on the EL6731.
2) Hardware states 29 - 30 do not support 6 MBit/s on the EL6731-0010.
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |