Technical data
Technical data | EL6720 |
---|---|
Fieldbus | LIGHTBUS |
Function | Master |
Number of fieldbus channels | 1 |
Data transfer rates | 2,5 Mbaud |
Bus interface | 2 x standard fiber optic connector Z1000 (plastic fiber), Z1010 (HCS fiber) |
Communication | 3 priority controlled logical communications channels (CDL) |
Bus nodes | max. 254 bus devices with a max. of 65,280 I/O points per fieldbus connection |
Hardware diagnostics | Status LEDs |
Supply voltage for electronics | via the E-bus |
Current consumption via E-bus | typ. 240 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Configuration | via TwinCAT System Manager |
Weight | approx. 70 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
on 35 mm mounting rail according to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |