Documentation issue status

Version

Comment

2.5

  • Chapter “Recommended mounting rails” removed
  • Update chapter “Technical data”
  • Chapter “IECEx - Special conditions” added

2.4

  • Update chapter “Technical data”
  • Update chapter “Version identification of EtherCAT devices”
  • Update structure
  • Update notes
  • Update revision status
  • Chapter Disposal added

2.3

  • Update chapter “UL notice”
  • Update chapter “Firmware compatibility”
  • Update structure

2.2

  • Update chapter "Technical data"
  • Addenda chapter "Instructions for ESD protection"
  • Chapter "ATEX - Special conditions" replaced with chapter "ATEX - Special conditions (standard temperature range)"

2.1

  • Update chapter "Notes on the documentation"
  • Correction of Technical data
  • Update chapter "TwinCAT 2.1x" -> "TwinCAT Development Environment" and "TwinCAT Quick Start"
  • Update revision status

2.0

  • Migration

1.0

  • 1. Publication

0.3

  • Amendments

0.2

  • Amendments

0.1

  • provisional documentation for EL6720