Cabling
Specification | |||||
---|---|---|---|---|---|
Communication speed | 156 kbps | 625 kbps | 2.5 Mbps | 5 Mbps | 10 Mbps |
Cable length between stations | at least 20 cm | ||||
Max. total extension cable length | 1200 m | 900 m | 400 m | 160 m | 100 m |
Connection cable (recommendation) | CC-Link cable version 1.10, (shielded, 3-wire twisted pair cable); mixing cables of different brands is only possible if all cables are CC-Link cable version 1.10-compatible. (110 Ω termination resistors are used) | ||||
Bus interface | 1 x open pluggable connector, 5-pin, included | ||||
Termination resistor | 110Ω,1/2W (connection between DA and DB at both line ends) |

