Configuration and diagnostic data
Index F800
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F800:0 | CC-Link settings | Max. Subindex | USINT8 | RO | 0x6 (6dec) |
F800:01 | Station number | The station address of the CC-Link slave. Values between 1 (default) and 64 are allowed. The selected address must only exist once in the network. The station number "0" is reserved for the CC-Link master | UINT16 | RW | 0x0 (0dec) |
F800:02 | Baud rate | Possible baud rates 0: 10M (default) 1: 5M 2: 2.5M 3: 625K 4: 156K | UINT16 | RW | 0x0 (0dec) |
F800:03 | No. of occupied stations | Number of occupied stations (max. 4). Auto (default), One, Two, Three or Four. | UINT16 | RW | 0x0 (0dec) |
F800:04 | Extended cycle setting | Number of extended cycles. Auto (default), Single, Double, Quadruple, Octuple. | UINT16 | RW | 0x0 (0dec) |
F800:05 | Minimize | Specification which type of process data transmission should be minimized: "Extended cycles (default) or "No. of occupied station“ | UINT16 | RW | 0x0 (0dec) |
F800:06 | Protocol | If required, CC-Link version 2.0 can be enforced, even if the configured amount of process data corresponds to CC-Link version 1.0 | UINT16 | RW | 0x0 (0dec) |
Index F900
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F900:0 | CC-Link info data | Max. Subindex | USINT8 | RO | 0x0B (11dec) |
F900:01 | Current protocol | Currently set CC-Link version. Depending on the process data created or the settings made | UINT16 | RO | 0x0000 (0dec) |
F900:02 | Occupied stations | Number of occupied stations. Between 1-4 stations can be occupied; this depends on the process data created or the settings made | UINT16 | RO | 0x0001 (1dec) |
F900:03 | Extended cycles | Number of extended cycles used. "Single, Double, Quadruple or Octuple" can be set; this depends on the applied process data or the settings made | UINT16 | RO | 0x0001 (1dec) |
F900:04 | Remote I/O size | Selected number of link addresses of the decentralized I/O, depending on the number of process data created | UINT16 | RO | 0x0000 (0dec) |
F900:05 | Remote register size | Selected number of link addresses of the decentralized registers, depending on the number of process data created | UINT16 | RO | 0x0000 (0dec) |
F900:06 | Flags | Empty, unused | UINT16 | RO | 0x0000 (0dec) |
F900:07 | Station info | Low-Byte: station number of the CC-Link slave, High-Byte, Low-Nibble: set baud rate of the CC-Link slave, 0:156 Kbps 1: 625 Kbps 2: 2.5 Mbps 3: 5 Mbps 4: 10 Mbps High-Byte, High-Nibble: number of occupied stations, which are set in the CC-Link interface controller of the terminal | UINT16 | RO | 0x0000 (0dec) |
F900:08 | CC-Link info 1 | Low-Nibble = 1: error in the set station number (station number = 0 or >= 65) Low-Nibble = 2: error in the set baud rate High-Nibble = 1: station number was changed after last startup High-Nibble = 2: baud rate was changed after last startup | UINT16 | RO | 0x0000 (0dec) |
F900:09 | CC-Link info 2 | Version information | UINT16 | RO | 0x0000 (0dec) |
F900:0A | Master info | PLC status information 0.0 PLC CPU (0: Stop, 1: Run) 0.1 PLC CPU (0: Normal, 1: Abnormal) 0.2 Refresh (0: Stop, 1: Start) 0.3 Transient (0: No, 1: Yes) 0.4 Transient reception (0: Enable, 1: Disable) 0.5 Transfer (0: Enable, 1: Disable) 0.6: transfer to the master station (0: No, 1: Yes) 0.7: main master station, 1: standby master station | UINT16 | RO | 0x0000 (0dec) |
F900:0B | Sequence error counter | This value is incremented in the event of synchronicity problems with the CC-Link master | UDINT32 | RO | 0x0000 (0dec) |
F900:0C | System area control | CC-Link System Area | UINT16 | RO | 0x0000 (0dec) |
F900:0D | System area status | CC-Link System Area | UINT16 | RO | 0x0000 (0dec) |