Technical data
Technical data | EL6695 |
|---|---|
Ports | Primary side: E-bus (terminal strand), secondary side: |
Function | EtherCAT distributed clock synchronization, data exchange synchronous/asynchronous |
Cable length | Secondary port: max. 100 m 100BASE-TX |
Hardware diagnostics | Status LEDs |
Power supply Current consumption | Primary: via the E-bus 400 mA typically Only one of the voltages is required for operation. If both voltages are present, the internal power supply unit preferentially uses the 24 V supply |
Distributed Clocks | Yes, TwinCAT from TC3.1 b4018.4 is required |
Electrical isolation | 500 V (E-bus/secondary side) |
Cyclic process data | max. 3 kbyte in each direction Notice: how many cyclical PDOs are supported mainly depends on the EcMaster used With TC2.11b2248 or TC3.1 b4018: 255 variables, maximum overall size MTU (~1400 bytes) |
Supported asynchronous protocols | CoE, EoE, AoE, FoE, (VoE, SoE) |
PDO transfer rate | Depends on the operating mode and the data quantity (typically 10 to 100 µs) |
Minimum EtherCAT cycle time | 50 µs |
Special features |
|
Permissible ambient temperature for operation | 0 to +55 °C |
Permissible ambient temperature at storage | -25 to +85 °C |
Permissible relative humidity | 95 % no condensation |
Vibration / shock resistance | Conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | Conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Dimensions | Width: 24 mm (side-by-side installation) |
Approvals / markings* | CE, cULus, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).