Documentation Issue Status

Version

Comment

1.8.0

  • Updated section “Mounting and wiring”
  • Updated section “LEDs and connection”
  • Update structure

1.7.0

  • Updated section “Firmware Update EL/ES/EM/ELM/EP/EPP/ERPxxxx”
  • Updated section “Addition to firmware (FW) /FPGA update”
  • Updated section “Firmware compatibility”
  • Updated section “Restoring the delivery state”
  • Chapter “Guide through documentation” added (Foreword)
  • Chapter “Recommended mounting rails” removed

1.6.0

  • Updated section “Connection”
  • Update structure

1.5.0

  • Updated section “Technical data”
  • Updated section “Mounting and wiring”
  • Updated section “Diagnostics”
  • Update structure
  • Update revision status

1.4.6

  • "CoE object overview" of the "Appendix" updated

1.4.5

  • Addenda within section “Symmetric PDO mapping”
  • Update structure

1.4.4

  • Updated section “Symmetric PDO mapping”
  • Update structure

1.4.3

  • Updated section “Distributed Clocks”
  • Update structure

1.4.2

  • Updated section “Symmetric PDO mapping”
  • Update structure

1.4.1

  • Update structure

1.4.0

  • Addenda of example for FoE data throughput
  • Several additions/ corrections
  • Update structure
  • Update revision status

1.3.0

  • Update section „Function and Operating modes“ (addenda of FoE operating mode)

1.2.0

  • Updated section “Introduction”
  • Updated section “Function and operating modes”
  • Addenda chapter “Connection”
  • Updated section “Diagnostic LEDs”

1.1.0

  • Updated section “Function and operating modes”
  • Updated section “Technical data”
  • Update structure
  • Update revision status

1.0.0

  • First publication

0.9.8

  • Section “Selective PDO mapping” supplemented with “Conversion to a global data type”
  • (Provisional version – subject to change)

0.9.7

  • Correction in section “AoE application for CoE access”

0.9.6

  • Section “Function and operating modes” expanded

0.9.5

  • Section “AoE application for CoE access” inserted in section “Transfer-capable mailbox protocols”

0.9

  • Provisional documentation for the first series

0.1

  • First created