Objects for commissioning

Index 10F4 External synchronization status

Index (hex)

Name

Meaning

Data type

Flags

Default

10F4:0

External synchronization status

Information about the synchronization status

UINT8

RO

0x13 (19dec)

10F4:01

Sync Mode

Synchronization mode
0 = no synchronization
1 = secondary side is Sync Master
2 = primary side is Sync Master

BIT2

RO

0x00 (0dec)

10F4:0E

Control value update toggle

Bit toggles when a new control value is available

BOOLEAN

RO

0x00 (0dec)

10F4:0F

Time stamp update toggle

Bit toggles when new DC data were supplied

BOOLEAN

RO

0x00 (0dec)

10F4:10

External device not connected

0 = other side is connected to its EtherCAT fieldbus

1 = other side is not connected to its EtherCAT fieldbus

BOOLEAN

RO

0x00 (0dec)

10F4:11

Internal time stamp

Distributed clocks time on the current side (primary or secondary)

UINT64

RO

-

10F4:12

External time stamp

Distributed clocks time on the other side (primary or secondary)

UINT64

RO

-

10F4:13

Control Value for DC Master Clock

Offset for correction of the lower priority reference clock

INT32

RO

0x00000000 (0dec)

Index 10F5 External synchronization settings

Index (hex)

Name

Meaning

Data type

Flags

Default

10F5:0

External synchronization settings

Setting for synchronizing the EtherCAT bridge

UINT8

RO

0x12 (18dec)

10F5:01

Sync master

0: Sync Master is on the primary side
1: Sync Master is on the secondary side

BOOLEAN

RW
(PREOP)

0x00 (0dec)

10F5:02

32 Bit time stamps

0: 64-bit Timestamps
1: 32-bit Timestamps

BOOLEAN

RW

0x00 (0dec)

10F5:11

Control Interval (ms)

Interval in ms for calculating the control value

UINT16

RW

0x0000 (0dec)

10F5:12

Additional System Time

Additional DC time for calculating the control value

UINT64

RW

0x0000000000000000
(0dec)