LEDs and connection
Fig.26: EL6692 - LEDsLEDs
LED | Color | Meaning | |
|---|---|---|---|
RUN PRIM | green | LED for indicating the operating state of the primary EtherCAT strand (terminal): | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering | State of the EtherCAT State Machine: BOOTSTRAP = function for terminal firmware updates | ||
RUN SEC | green | LED for indicating the operating state of the primary EtherCAT strand: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering | State of the EtherCAT State Machine: BOOTSTRAP = function for terminal firmware updates | ||
X1/X2 | green | off | No connection to EtherCAT network |
on | Connection to EtherCAT network established (LINK) | ||
flickering | Data exchange with devices in the EtherCAT network (ACT) | ||
Connection
Fig.27: EL6692 - ConnectionTerminal point | Description |
|---|---|
X1 | EtherCAT Input (RJ45 with 10BASE-T/100BASE-TX Ethernet) |
X2 | EtherCAT output (RJ45 with 10BASE-T/100BASE-TX Ethernet) |
X3 | 2-pole socket terminal connection (24 VDC), secondary side power supply |