Objects for commissioning

Index 0x1010 Store parameters

Index (hex)

Name

Meaning

Data type

Flags

Default

1010:0

Store parameters

Max. Subindex

UINT8

RO

0x01 (1dec)

1010:01

SubIndex 001

 Changes in the configuration can be saved permanently by entering 0x65766173 

UINT32

RW

0x00000000 (0dec)

Index 0x1011 Restore default parameters

Index (hex)

Name

Meaning

Data type

Flags

Default

1011:0

Restore default parameters

Restore default parameters

UINT8

RO

0x01 (1dec)

1011:01

SubIndex 001

If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state.

UINT32

RW

0x00000000 (0dec)

Index 0xF880 PTP Common

Index (hex)

Name

Meaning

Data type

Flags

Default

F880:0

PTP Common

Max. Subindex

UINT8

RO

0x01 (1dec)

F880:01

Precision Time Protocol

EL6688 mode setting: PTPV1/2

UINT16

RW

0x0010 (16dec)

Index 0xF881 PTPv1 Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

F881:0

PTPv1 Settings

Max. Subindex

UINT8

RO

0x07 (7dec)

F881:01

Subdomain Name

Name of the SubDomain: _DFLT, _ALT1, _ALT2, _ALT3

UINT16

RW

0x0000 (0dec)

F881:02

Subdomain Name (user)

Subdomain Name (user)

STRING

RW

 

F881:03

Sync Interval

Interval of the sync telegrams from the PTP master

UINT16

RW

0x0001 (1dec)

F881:04

Delay Request Interval

Interval of the DelayRequest telegrams from the PTP slave

UINT16

RW

0x0005 (5dec)

F881:05

Clock is preferred

1: The clock tries to become grandmaster

UINT16

RW

0x0000 (0dec)

F881:06

Clock Stratum

Information about the time quality of the own clock within the PTP network

UINT16

RW

0x0004 (4dec)

F881:07

Management

Management

UINT16

RW

0x0000 (0dec)

Index 0xF882 PTPv2 Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

F882:0

PTPv2 Settings

Max. Subindex

UINT8

RO

0x09 (9dec)

F882:01

Transport Layer

Transport Layer

UINT16

RW

0x0001 (1dec)

F882:02

Domain Number

Domain Number

UINT16

RW

0x0000 (0dec)

F882:03

Sync Interval

Sync Interval

UINT16

RW

0x0000 (0dec)

F882:04

Delay Request Interval

Delay Request Interval

UINT16

RW

0x0000 (0dec)

F882:05

Delay Mechanism

Delay Mechanism

UINT16

RW

0x0001 (1dec)

F882:06

Announce Interval

Announce Interval

UINT16

RW

0x0001 (1dec)

F882:07

Announce Interval Timeout

Announce Interval Timeout

UINT16

RW

0x0003 (3dec)

F882:08

Priority1

Priority1

UINT16

RW

0x0080 (128dec)

F882:09

Priority2

Priority2

UINT16

RW

0x0080 (128dec)

Index 0xF8E0 Ethernet Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

F8E0:0

Ethernet Settings

 Max. Subindex

UINT8

RO

0x04 (4dec)

F8E0:01

Address Type

default: FIXED

UINT16

RW

0x0001 (1dec)

F8E0:02

IP Address

IP address under which a PTP device is accessible or sends its telegrams

UINT32

RW

0x00000000 (0dec)

F8E0:03

Subnetmask

Subnetmask

UINT32

RW

0x00000000 (0dec)

F8E0:04

Gateway

Gateway

UINT32

RW

0x00000000 (0dec)