Technical data
Technical data | EL6688 |
---|---|
Supported TwinCAT version | from 2.11 |
IEEE1588 physics | Ethernet (IEEE 802.3), 10/100 Mbit/s |
Supported network protocols | IPv4, DHCP, IGMP**, PTP (multicast, IEEE 1588-2002 + IEEE 1588-2008) |
IEEE1588 operating modes | PTPv1 Master/Slave, PTPv2 Master/Slave, default profile |
Number of Ethernet ports | 1 |
Ethernet interface | 10BASE-T/100BASE-TX Ethernet with 1 x RJ45 10/100 Mbit/s, IEEE 802.3u Auto negotiation, half or full duplex at 10 and 100 Mbit/s possible, automatic settings |
Cable length | up to 100 m acc. EN50173 |
Diagnosis | Status LEDs |
Power supply | via the E-bus |
Current consumption via E-bus | typ. 310 mA |
Electrical isolation | 500 V (E-Bus/Ethernet) |
Configuration | TwinCAT System Manager/CAN-over-EtherCAT (CoE) |
Weight | approx. 75 g |
permissible ambient temperature range during operation | 0°C ... + 55°C |
permissible ambient temperature range during storage | -25°C ... + 85°C |
permissible relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
on 35 mm mounting rail conforms to EN 50022 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
**) up to and including FW10 only supported in PTPv1, from FW11 also in PTPv2
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |