EL6652-0000, EL6652-0010 diagnostic history
The diagnostic history is an aid for monitoring the status of the EtherNet/IP interface, the status of the terminal and the Ethernet port and to display the diagnostic messages in plain text with a time stamp.
Furthermore, information/errors that occurred in the past or only briefly are also logged in order to also allow precise fault finding at a later time.
The diagnostic history is a component of the System Manager and can be found there under the EL6652 in the "Diag History" tab.
Fig.143: "Diag History" tabError Codes EL6652
Error | Code | Description | Remedy |
|---|---|---|---|
CN_ORC_ALREADY_USED | 0x100 hex / 256 dec | Connection already in use | The connection is already established; use another connection or close this one |
CN_ORC_BAD_TRANSPORT | 0x103 hex / 259 dec | Transport type not supported |
|
CN_ORC_OWNER_CONFLICT | 0x106 hex / 262 dec | More than one guy configuring |
|
CN_ORC_BAD_CONNECTION | 0x107 hex / 263 dec | Trying to close inactive conn |
|
CN_ORC_BAD_CONN_TYPE | 0x108 hex / 264 dec | Unsupported connection type | The connection type is not supported, check your settings |
CN_ORC_BAD_CONN_SIZE | 0x109 hex / 265 dec | Connection size mismatch | The connection size does not match, check your settings |
CN_ORC_CONN_UNCONFIGURED | 0x110 hex / 272 dec | Connection unconfigured |
|
CN_ORC_BAD_RPI | 0x111 hex / 273 dec | Unsupportable RPI | The task time usually doesn't match; make sure that the EL6652 operates internally with 1 ms and that you can adjust this with the Cycle Time Multiplier. Otherwise, adapt the task time to suit. |
CN_ORC_NO_CM_RESOURCES | 0x113 hex / 275 dec | Conn Mgr out of connections |
|
CN_ORC_BAD_VENDOR_PRODUCT | 0x114 hex / 276 dec | Mismatch in electronic key |
|
CN_ORC_BAD_DEVICE_TYPE | 0x115 hex / 277 dec | Mismatch in electronic key |
|
CN_ORC_BAD_REVISION | 0x116 hex / 278 dec | Mismatch in electronic key |
|
CN_ORC_BAD_CONN_POINT | 0x117 hex / 279 dec | Nonexistant instance number |
|
CN_ORC_BAD_CONFIGURATION | 0x118 hex / 280 dec | Bad config instance number |
|
CN_ORC_CONN_REQ_FAILS | 0x119 hex / 281 dec | No controlling connection open |
|
CN_ORC_NO_APP_RESOURCES | 0x11A hex / 282 dec | App out of connections | No further free connection available |
If you cannot fix this error yourself, Support will require the following information:
EDS file of the slave, TwinCAT Build, firmware version of the EL6652 and a Wireshark recording (please make this using a switch with port mirroring or a hub).